GN 607.9 Double Closed-End Wrench Steel, for Short Indexing Plungers GN 607.2 / GN 607.3

Photo

GN 607.9 Steel Double Closed-End Wrench, for Short Indexing Plungers GN 607.2 / GN 607.3

Product description

Information

The GN 607.9 double closed-end wrench is used to install GN 607.2 and GN 607.3 short indexing plungers.

Specification

Steel


RoHS

Technical drawing

Hide technical drawing
GN 607.9 Steel Double Closed-End Wrench, for Short Indexing Plungers GN 607.2 / GN 607.3 sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
A/F1A/F2
SW14SW16

Build & Price

Width across flats A/F1
Width across flats A/F2

Selected Part

Total US Dollars (net)
$3.92
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$3.92
100249$3.59
250499$3.27
≥ 500$2.94
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.066 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

2D or 3D CAD files are not available to download at this time.

Please enter your e-mail address below and the files will be sent to you.


CAD Download Tutorial
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.