K | With plastic cover |
E | With stainless steel cover |
d1 | d3 | l1 ±0.02 | l2 ±0.012 Threaded bore for mounting stud | d4 | h | l3 | l4 |
---|---|---|---|---|---|---|---|
1.18 | M 8 | 7.87 | 7.874 | 0.79 | 2.36 | 10.43 | 0.59 |
1.18 | M 8 | 9.84 | 9.843 | 0.79 | 2.36 | 12.40 | 0.59 |
1.18 | M 8 | 11.81 | 11.811 | 0.79 | 2.36 | 14.37 | 0.59 |
1.18 | M 8 | 15.75 | 15.748 | 0.79 | 2.36 | 18.31 | 0.59 |
1.18 | M 8 | 19.69 | 19.685 | 0.79 | 2.36 | 22.24 | 0.59 |
1.18 | M 8 | 23.62 | 23.622 | 0.79 | 2.36 | 26.18 | 0.59 |
Tubular grip handles GN 666.5 and GN 666.7 allow the mounting of a pair of handles in the opposite position. This method could be used on doors (double handle). Generally a modification of the thread length l4 is required for this. The included Handles with a modified thread length l4 are available upon request. |
Min | Max | Price |
---|---|---|
1 | 99 | $150.82 |
100 | 249 | $138.25 |
250 | 499 | $125.69 |
≥ 500 | $113.12 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351
We are grateful for our customers, partners, suppliers and JW Winco team!
Our offices will be closed 12/24, 12/25, 12/31 and 1/1 in celebration of the holidays.