GN 743.7 Fluid Sight Glasses Brass, with Float Glass, with Conical BSPT or NPT Thread

Fluid Sight Glasses GN 743.7: Brass, with Float Glass, with Conical BSPT or NPT Thread
Type: A - With reflector

Product description

The conical thread of GN 743.7 fluid sight glasses makes a metallic seal possible. When tightened, the conical external thread R wedges itself within the corresponding internal thread Rp.

At the reference level “a”, the external thread has the same thread diameter as the internal thread, so that it can be fastened in by hand up to “a”. The tightening with a tool increases the screw-in length and seals the screw connection. In addition, a sealant (fibrous or teflon tape) is usually used. The ”R” thread is “roughened”, so that the sealant does not shift when screwing in.

These fluid sight glasses can also be used on pressurized tanks. Tests regarding maximum pressure are available.

Specification

Body
Brass CuZn40Pb2


Reflector
Plastic
Technopolymer (Polysulfon)


Sight glass
Float glass
Temperature resistant up to 212 °F (100 °C)


O-ring
Rubber NBR (Perbunan®)


RoHS

On request

EPDM O-rings

Hide technical drawing
GN 743.7 Brass Fluid Sight Glasses, with Float Glass, with Conical BSPT or NPT Thread sketch

Part Options / Table

Type

AWith reflector
BWithout reflector
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
External thread
Conical
a
Reference level
d3
at "a"
d4
Internal thread
Cylindrical


Conical
el1l2l3
Usable thread length
p
Thread pitch
s
0.43R 3/80.250.66Rp 3/8-0.870.510.240.400.050.75
0.433/8 NPT0.240.67-3/8 NPT0.870.590.24-0.060.75
0.55R 1/20.320.83Rp 1/2-1.080.670.280.520.070.94
0.551/2 NPT0.320.83-1/2 NPT1.080.630.28-0.070.94
0.71R 3/40.371.04Rp 3/4-1.220.710.310.570.071.06
0.713/4 NPT0.341.05-3/4 NPT1.300.710.31-0.071.13
0.94R 10.411.31Rp 1-1.590.830.350.660.091.42
0.941 NPT0.401.33-1 NPT1.630.870.31-0.091.37
1.26R 1 1/40.501.65Rp 1 1/4-2.090.940.350.750.091.81
1.261 1/4 NPT0.421.66-1 1/4 NPT2.030.910.35-0.091.75

Build & Price

Diameter d1
Thread d2
Type


Diameter d1
Thread d2
Type


Selected Part

Total (net)
US$14.59
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$14.59
5099US$13.38
100249US$12.16
≥ 250US$10.94
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.041 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback