GN 817.4 Indexing Plungers Steel, Lock-Out and Non Lock-Out, with T-Handle

Photo

GN 817.4 Steel Indexing Plungers, Lock-Out and Non Lock-Out, with T-Handle Type: BK - Non lock-out, with lock nut
Type: BK - Non lock-out, with lock nut
GN 817.4 Steel Indexing Plungers, Lock-Out and Non Lock-Out, with T-Handle Type: BK - Non lock-out, with lock nut GN 817.4 Steel Indexing Plungers, Lock-Out and Non Lock-Out, with T-Handle Type: B - Non lock-out, without lock nut GN 817.4 Steel Indexing Plungers, Lock-Out and Non Lock-Out, with T-Handle Type: C - Lock-out, without lock nut GN 817.4 Steel Indexing Plungers, Lock-Out and Non Lock-Out, with T-Handle Type: CK - Lock-out, with lock nut

Product description

Information

Indexing plungers GN 817.4 are similar to GN 817, but with a T-handle instead of a round head knob.

This shape allows better visual orientation of the indexing position of the Type C / CK version, and is advantageous when greater unlocking forces occur.

Lock-out types C / CK are used for applications where the plunger pin needs to stay in its retracted position. To achieve this, the knob is rotated by 90 degrees after being retracted. A notch keeps the plunger in the retracted position.

Specification

Threaded body
Steel, blackened finish


Plunger pin
Steel, hardened


T-handle
Plastic
Technopolymer (Polyamide PA)

  • Temperature resistant up to 230 °F (110 °C)
  • Black, matte finish
  • Not removable

Lock nut

  • Inch size
    ANSI/ASME B18.2.2
    Steel, blackened finish
  • Metric size
    DIN 439 B / ISO 8675
    Steel, blackened finish

RoHS

Technical drawing

3D
Hide technical drawing
GN 817.4 Steel Indexing Plungers, Lock-Out and Non Lock-Out, with T-Handle sketch

Part Options / Table

Type

BNon lock-out, without lock nut
BKNon lock-out, with lock nut
CLock-out, without lock nut
CKLock-out, with lock nut
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Pin -0.001 / -0.002
Bore +0.001
l1d2kl2l3l4l5A/FSpring load ≈
Initial

End
0.2360.241/2 x 130.791.890.870.242.130.551.46 lbf (6.5 N)4.27 lbf (19 N)
0.2360.351/2 x 130.791.890.870.242.130.551.35 lbf (6 N)5.62 lbf (25 N)
0.3150.315/8 x 110.982.321.020.312.320.671.91 lbf (8.5 N)5.85 lbf (26 N)
0.3150.475/8 x 110.982.321.020.312.320.671.91 lbf (8.5 N)6.29 lbf (28 N)
0.3940.475/8 x 110.982.321.020.312.320.672.14 lbf (9.5 N)8.54 lbf (38 N)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Pin -0.001 / -0.002
Bore +0.001
l1d2kl2l3l4l5A/FSpring load ≈
Initial

End
0.2360.24M 12 x 1.50.791.890.870.242.130.551.46 lbf (6.5 N)4.27 lbf (19 N)
0.2360.35M 12 x 1.50.791.890.870.242.130.551.35 lbf (6 N)5.62 lbf (25 N)
0.3150.31M 16 x 1.50.982.321.020.312.320.671.91 lbf (8.5 N)5.85 lbf (26 N)
0.3150.47M 16 x 1.50.982.321.020.312.320.671.91 lbf (8.5 N)6.29 lbf (28 N)
0.3940.47M 16 x 1.50.982.321.020.312.320.672.14 lbf (9.5 N)8.54 lbf (38 N)
0.4720.59M 20 x 1.50.982.681.300.392.320.872.59 lbf (11.5 N)8.99 lbf (40 N)

Build & Price

3D Product Configurator
Pin diameter d1
Stroke l1
Thread d2

Inch


Metric


Type




Selected Part

Total US Dollars (net)
$13.12
In Stock: 108
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$13.12
100249$12.02
250499$10.93
≥ 500$9.84
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.088 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.