B | With plastic knob, without lock nut |
BK | With plastic knob, with lock nut |
BN | With stainless steel knob, without lock nut |
BKN | With stainless steel knob, with lock nut |
d1 Pin -0.001/-0.002 Bore +0.001 | l1 | d2 Thread | d3 | d4 | k | l2 | l3 | l4 | A/F | Spring load ≈ Initial | End |
---|---|---|---|---|---|---|---|---|---|---|---|
0.16 | 0.16 | M 8 x 1 | 0.63 | 0.63 | 0.55 | 1.38 | 0.63 | 0.20 | 0.39 | 0.79 lbf (3.5 N) | 2.47 lbf (11 N) |
0.16 | 0.24 | M 8 x 1 | 0.63 | 0.63 | 0.55 | 1.38 | 0.63 | 0.20 | 0.39 | 0.67 lbf (3 N) | 2.47 lbf (11 N) |
0.20 | 0.20 | M 10 x 1 | 0.75 | 0.71 | 0.63 | 1.57 | 0.71 | 0.24 | 0.47 | 0.67 lbf (3 N) | 2.70 lbf (12 N) |
0.20 | 0.31 | M 10 x 1 | 0.75 | 0.71 | 0.63 | 1.57 | 0.71 | 0.24 | 0.47 | 0.67 lbf (3 N) | 3.15 lbf (14 N) |
0.24 | 0.24 | M 12 x 1.5 | 0.91 | 0.87 | 0.79 | 1.89 | 0.87 | 0.24 | 0.55 | 1.01 lbf (4.5 N) | 3.60 lbf (16 N) |
0.24 | 0.35 | M 12 x 1.5 | 0.91 | 0.87 | 0.79 | 1.89 | 0.87 | 0.24 | 0.55 | 0.90 lbf (4 N) | 4.50 lbf (20 N) |
0.31 | 0.31 | M 16 x 1.5 | 1.10 | 1.06 | 0.94 | 2.28 | 1.02 | 0.31 | 0.67 | 1.35 lbf (6 N) | 5.17 lbf (23 N) |
0.31 | 0.47 | M 16 x 1.5 | 1.10 | 1.06 | 0.94 | 2.28 | 1.02 | 0.31 | 0.67 | 1.57 lbf (7 N) | 5.85 lbf (26 N) |
0.39 | 0.47 | M 16 x 1.5 | 1.10 | 1.06 | 0.94 | 2.28 | 1.02 | 0.31 | 0.67 | 1.69 lbf (7.5 N) | 7.19 lbf (32 N) |
0.47 | 0.59 | M 20 x 1.5 | 1.30 | 1.26 | 1.12 | 2.81 | 1.30 | 0.39 | 0.87 | 2.02 lbf (9 N) | 7.19 lbf (32 N) |
Min | Max | Price |
---|---|---|
1 | 49 | $23.66 |
50 | 99 | $21.69 |
100 | 249 | $19.72 |
≥ 250 | $17.74 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351
We are grateful for our customers, partners, suppliers and JW Winco team!
Our offices will be closed 12/24, 12/25, 12/31 and 1/1 in celebration of the holidays.