GN 821 Toggle Latches Steel / Stainless Steel

Photo

GN 821 Steel / Stainless Steel, Zinc Plated Toggle Latches Type: S - With safety catch
Material: ST - Steel
Identification No.: 1 - Long type
Type: S - With safety catch
Material: ST - Steel
Identification No.: 1 - Long type
GN 821 Steel / Stainless Steel, Zinc Plated Toggle Latches Type: S - With safety catch
Material: ST - Steel
Identification No.: 1 - Long type GN 821 Steel / Stainless Steel, Zinc Plated Toggle Latches Type: A - Without safety catch
Material: NI - Stainless steel
Identification No.: 1 - Long type GN 821 Steel / Stainless Steel, Zinc Plated Toggle Latches Type: A - Without safety catch
Material: ST - Steel
Identification No.: 1 - Long type GN 821 Steel / Stainless Steel, Zinc Plated Toggle Latches Type: A - Without safety catch
Material: ST - Steel
Identification No.: 2 - Short type GN 821 Steel / Stainless Steel, Zinc Plated Toggle Latches Type: S - With safety catch
Material: ST - Steel
Identification No.: 2 - Short type GN 821 Steel / Stainless Steel, Zinc Plated Toggle Latches Type: SV - For safety with padlock
Material: NI - Stainless steel
Identification No.: 2 - Short type GN 821 Steel / Stainless Steel, Zinc Plated Toggle Latches Type: SV - For safety with padlock
Material: ST - Steel
Identification No.: 2 - Short type
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Toggle latches GN 821 are used for the secure holding of flaps, container lids, etc. They lock securely over the center and are thus vibration proof.
A versatile, low profile design.

The stroke w1 of the clamping hook can pull the parts to be clamped together by up to 6 mm. The range w2 can be adjusted on the M6 threaded spindle of the clamping hook.

The types S, SV and SS prevent unwanted release of the toggle latch.

In the standard version the toggle latches of type SS have the same lock and / or the same key.

The load specified in the table is simply a guideline value for the nominal static pulling force the latch can withstand. The holding capacity can be adversely affected by the conditions under which the latch is used, such as vibration or shock loads.

The catch bracket is included.

Specification

Toggle latch
SteelST, zinc plated, blue passivated finish


Stainless steelNI
(Only Type A, S and SV)

  • Parts in sheet metal
    AISI 304
  • Clamping hook / pivot pin
    AISI 303

RoHS

Technical drawing

3D
Hide technical drawing
GN 821 Steel / Stainless Steel, Zinc Plated Toggle Latches sketch

Part Options / Table

Type

AWithout safety catch
SWith safety catch
SVFor safety with padlock
SSWith key lock

Identification no.

1Long type
2Short type
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
SizeFH
Holding
capacity
b1b2b3b4h1h2h3h4l1 min.
Identification no. 1
Type A
Type SV
Type S Type SS l2 min.
Identification no. 1
Type A
Type SV
Type S Type SS
400899 lbf (4000 N)1.831.771.501.060.870.471.121.285.675.794.744.86
Show / Hide columns
Dimensions in: Inch (change to Metric)
Sizel3l4 min.
Identification no. 2
Type A
Type SV
Type S Type SS l5 min.
Identification no.
Type A
Type SV
Type S Type SS dm1m2m3rw1 ≈
Stroke
w2
Adjustable range
Type A
Type SV
Type S Type SS
4001.263.173.294.654.760.250.790.470.454.230.260.590.31

Build & Price

3D Product Configurator
Size
Type




Material


Identification No.


Selected Part

Total US Dollars (net)
$36.55
In Stock: 3
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$36.55
5099$33.51
100249$30.46
≥ 250$27.41
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.485 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.