GN 824 Indexing Plungers Stainless Steel, with Chamfered Pin, Lock-Out and Non Lock-Out

Photo

GN 824 Stainless Steel Indexing Plungers, with Chamfered Pin, Lock-Out and Non Lock-Out Type: B - Non lock-out, without lock nut
Type: B - Non lock-out, without lock nut
GN 824 Stainless Steel Indexing Plungers, with Chamfered Pin, Lock-Out and Non Lock-Out Type: B - Non lock-out, without lock nut GN 824 Stainless Steel Indexing Plungers, with Chamfered Pin, Lock-Out and Non Lock-Out Type: BK - Non lock-out, with lock nut GN 824 Stainless Steel Indexing Plungers, with Chamfered Pin, Lock-Out and Non Lock-Out Type: C - Lock-out, without lock nut GN 824 Stainless Steel Indexing Plungers, with Chamfered Pin, Lock-Out and Non Lock-Out Type: CK - Lock-out, with lock nut
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Indexing plungers GN 824 have a plunger pin with square cross-section, a latching surface on one side and a chamfer on the other. When moving in the direction of the chamfered pin, the plunger pin passes over grooves and edges, as the chamfered pin moves the plunger pin into the guide. The plunger pin automatically latches into place when moved toward the latching surface. The latching can be released by pulling the knob.

Indexing plunger latch mechanisms with lock-out (type C / CK) are used for applications when the plunger pin is temporarily not to engage. In that case, the knob is retracted and afterwards turned by 90°. A notch keeps the plunger in this position.

When the set screw is not tightened, the orientation of the bevel can be freely adjusted over a range of 360°. This can be identified by the marking on the indexing plunger guide.

Specification

Guide
Stainless steelNI AISI 303


Plunger pin
Stainless steel AISI 431, hardened


Knob
Plastic, Polyamide (PA)
Black, matte finish
Not removable


Set screw DIN 916
Stainless steel AISI 304


Spring
Stainless steel


Hex nut ISO 8675
Stainless steel AISI 304


RoHS

Accessory

Spacer Bushings GN 609.5

Technical drawing

3D
Hide technical drawing
GN 824 Stainless Steel Indexing Plungers, with Chamfered Pin, Lock-Out and Non Lock-Out sketch

Part Options / Table

Type

BNon lock-out, without lock nut
BKNon lock-out, with lock nut
CLock-out, without lock nut
CKLock-out, with lock nut
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
b1l1b2d1
Pin -0.0008/-0.0016
Bore H8
d2d3kl2l3l4l5A/F1A/F2Spring load ≈
Initial

End
0.200.200.100.2756M 12 x 1.50.910.792.020.790.440.040.670.082.02 lbf (9 N)4.05 lbf (18 N)
0.240.240.120.3150M 16 x 1.51.100.942.420.940.530.050.870.082.92 lbf (13 N)5.17 lbf (23 N)
0.310.300.160.3937M 16 x 1.51.100.942.420.940.530.050.870.083.37 lbf (15 N)6.97 lbf (31 N)
0.350.330.180.4724M 20 x 1.51.301.102.871.180.580.050.940.084.27 lbf (19 N)7.64 lbf (34 N)

Build & Price

3D Product Configurator
Width b1
Length l1
Thread d2
Type




Material

Assembly Instruction

fe3e6d98-4bce-4e17-acf6-c7a2283bcb5e

The position of the latching surface can be freely adjusted by 360°.
Installation steps:

  1. Loosen the set screw with a hex key.
  2. Turn the knob to move the latching surface in the desired position.
  3. Tighten the set screw with a hex key.

Application Examples

b9ca5510-cb39-48cb-a248-a5e9efbb6a02

Selected Part

Total US Dollars (net)
$46.58
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$46.58
2549$42.70
5099$38.82
≥ 100$34.93
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.104 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 824-5-5-M12x1,5-B-NIGN 824-5-5-M12x1,5-BK-NIGN 824-5-5-M12x1,5-C-NIGN 824-5-5-M12x1,5-CK-NIGN 824-6-6-M16x1,5-B-NIGN 824-6-6-M16x1,5-BK-NIGN 824-6-6-M16x1,5-C-NIGN 824-6-6-M16x1,5-CK-NIGN 824-8-7,5-M16x1,5-B-NIGN 824-8-7,5-M16x1,5-BK-NIGN 824-8-7,5-M16x1,5-C-NIGN 824-8-7,5-M16x1,5-CK-NIGN 824-9-8,5-M20x1,5-B-NIGN 824-9-8,5-M20x1,5-BK-NIGN 824-9-8,5-M20x1,5-C-NIGN 824-9-8,5-M20x1,5-CK-NI

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.