GN 2276 Cross Spirit Levels Aluminum, with Mounting Holes

Photo

GN 2276 Aluminum Cross Spirit Levels, with Mounting Holes Sensitivity: 50 - Angular minutes, bubble moves by 2 mm
Type: AV - Aligned, mounting from the front
Color: ALN - Anodized finish, natural color
Sensitivity: 50 - Angular minutes, bubble moves by 2 mm
Type: AV - Aligned, mounting from the front
Color: ALN - Anodized finish, natural color
GN 2276 Aluminum Cross Spirit Levels, with Mounting Holes Sensitivity: 50 - Angular minutes, bubble moves by 2 mm
Type: AV - Aligned, mounting from the front
Color: ALN - Anodized finish, natural color GN 2276 Aluminum Cross Spirit Levels, with Mounting Holes Sensitivity: 50 - Angular minutes, bubble moves by 2 mm
Type: AV - Aligned, mounting from the front
Color: ALS - Anodized finish, black GN 2276 Aluminum Cross Spirit Levels, with Mounting Holes Sensitivity: 6 - Angular minutes, bubble moves by 2 mm
Type: AV - Aligned, mounting from the front
Color: ALN - Anodized finish, natural color GN 2276 Aluminum Cross Spirit Levels, with Mounting Holes Sensitivity: 6 - Angular minutes, bubble moves by 2 mm
Type: AV - Aligned, mounting from the front
Color: ALS - Anodized finish, black

Product description

Information

Cross spirit levels GN 2276 are used to check the horizontal position of jigs, machines, devices, appliances and instruments.

The spirit levels of type AV are aligned in relation to the reference surface so that the bubbles are centered in the middle of the marking lines once the horizontal position of the contact surface is reached.

The spirit levels of type JV are aligned using the mounting holes that are offset by 120°. An alignment ball on the bottom serves as a pivot point. With careful tightening, it is possible to achieve an alignment that places the bubbles between the middle marking lines.

Specification

Housing
Aluminum
Anodized finish, natural colorALNALN
Anodized finish, blackALSALS


Spirit level element
Glass body

Filling
Green transparentG


Casting compound
Mineral-based


RoHS

On request

Colorless transparent filling
Other sensitivities

Technical drawing

3D
Hide technical drawing
GN 2276 Aluminum Cross Spirit Levels, with Mounting Holes sketch

Part Options / Table

Sensitivity

6Angular minutes, bubble moves by 2 mm
50Angular minutes, bubble moves by 2 mm

Type

AVAligned, mounting from the front
JVAdjustable, mounting from the front

Filling

GGreen transparent
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3d4h1h2h3m1m2m3
2.440.130.252.050.510.390.040.720.260.99

Build & Price

3D Product Configurator
Color
ALN
ALS
Diameter d1
Filling

Sensitivity


Type


Selected Part

Total US Dollars (net)
$70.03
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$70.03
2549$64.20
5099$58.36
≥ 100$52.52
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.209 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
Recently Viewed

Show all standards