B-PO Medium Duty Nylon Wheel Fixed Casters Steel, with Plate Mounting, Standard Bracket Series

Type: G - Plain bearing

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Load capacity range 125 - 400 kg.
High abrasion resistance, low rolling resistance. Impact proof and corrosive resistant. High chemical resistance to alcohol, salts, grease, and certain diluted acids and lyes. Smooth running on even floors.
Load capacity is based on manual operation.

Specification

  • Bracket
    • Zinc plated steel stamping
    • Bolted wheel axle
    • Zinc-plated, blue-passivated, Cr6-free

  • Wheel
    • impact-resistant nylon
    • Hardness 70° Shore D
    • natural white, except inch sizes with 3.50" diameter wheels which are gray

RoHS

On request

  • Individual wheels, series PO
Hide technical drawing
 B-PO Steel Medium Duty Nylon Wheel Fixed Casters, with Plate Mounting, Standard Bracket Series sketch

Part Options / Table

Version

P1Plate size (100 mm x 85 mm)
P3Plate size (140 mm x 110 mm)
P12Plate size (3 5/8" x 2 1/2")

Type

GPlain bearing
KBall bearing
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
A x B
Top Plate Diameter
a x b
Bolt Hole Spacing
d
Bolt Size

Load Capacity
in N
43.941.465.123 5/8 x 2 1/23 1/16 - 2 13/16 x 1 3/4M8_/_5/16"382 lbf (1700 N)
54.921.575.913 5/8 x 2 1/23 1/16 - 2 13/16 x 1 3/4M8_/_5/16"382 lbf (1700 N)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
A x B
Top Plate Diameter
a x b
Bolt Hole Spacing
d
Bolt Size

Load Capacity
in N
3.1252.951.263.94100 x 8580 x 60M8 / 5/16"315 lbf (1400 N)
43.941.464.92100 x 8580 x 60M8 / 5/16"427 lbf (1900 N)
54.921.575.91100 x 8580 x 60M8 / 5/16"427 lbf (1900 N)
65.911.977.48140 x 110105 x 75-80M10 / 3/8"877 lbf (3900 N)
66.891.978.39140 x 110105 x 75-80M10 / 3/8"877 lbf (3900 N)
87.871.979.25140 x 110105 x 75-80M10 / 3/8"877 lbf (3900 N)

Build & Price

D
Version



Type


D
Version



Type


Selected Part

Total (net)
US$26.60
Call / Email for Delivery Time
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$26.60
5099US$24.39
100249US$22.17
≥ 250US$19.95
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 1.146 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

CAD Download Tutorial

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

B-PO-75-P1-GB-PO-100-P1-GB-PO-125-P1-GB-PO-150-P3-GB-PO-175-P3-GB-PO-200-P3-GB-PO-100-P12-GB-PO-100-P12-KB-PO-125-P12-GB-PO-125-P12-K