Hide technical drawing
Part Options / Table
Version
P1 | Plate size (100 mm x 85 mm) |
P3 | Plate size (140 mm x 110 mm) |
Type
R | Roller bearing |
R-FI | Roller bearing with stop-fix brake |
Show / Hide columns
Part Number |
Nominal
Wheel Diameter
(Inch) | D
Wheel
Diameter | T2
Tread Width | H
Total Height | A x B
Top Plate Size | a x b
Bolt Hole Spacing | d
Bolt Size | F
Offset |
Load Capacity
in N |
|
|
|
|
|
|
|
|
|
|
100RBE1 | 4 | 3.94 | 1.18 | 4.92 | 100 x 85 | 80 x 60 | M8 / 5/16" | 1.42 | 214 lbf (950 N) |
100RBE1/FI | 4 | 3.94 | 1.18 | 4.92 | 100 x 85 | 80 x 60 | M8 / 5/16" | 1.42 | 214 lbf (950 N) |
125RBE1 | 5 | 4.92 | 1.48 | 5.91 | 100 x 85 | 80 x 60 | M8 / 5/16" | 1.57 | 247 lbf (1100 N) |
125RBE1/FI | 5 | 4.92 | 1.48 | 5.91 | 100 x 85 | 80 x 60 | M8 / 5/16" | 1.57 | 247 lbf (1100 N) |
162RBE1 | 6.3125 | 6.30 | 1.57 | 7.68 | 140 x 110 | 105 x 75-80 | M10 / 3/8" | 2.36 | 495 lbf (2200 N) |
162RBE1/FI | 6.3125 | 6.30 | 1.57 | 7.68 | 140 x 110 | 105 x 75-80 | M10 / 3/8" | 2.36 | 495 lbf (2200 N) |
202RBE1 | 8 | 7.87 | 1.97 | 9.25 | 140 x 110 | 105 x 75-80 | M10 / 3/8" | 2.56 | 764 lbf (3400 N) |
202RBE1/FI | 8 | 7.87 | 1.97 | 9.25 | 140 x 110 | 105 x 75-80 | M10 / 3/8" | 2.56 | 764 lbf (3400 N) |
Filter combination produces no result.
Show / Hide columns
Metric
Nominal
Wheel Diameter
(Inch) | D
Wheel
Diameter | T2
Tread Width | H
Total Height | A x B
Top Plate Size | a x b
Bolt Hole Spacing | d
Bolt Size | F
Offset |
Load Capacity
in N |
|
|
|
|
|
|
|
|
|
4 | 3.94 | 1.18 | 4.92 | 100 x 85 | 80 x 60 | M8 / 5/16" | 1.42 | 214 lbf (950 N) |
5 | 4.92 | 1.48 | 5.91 | 100 x 85 | 80 x 60 | M8 / 5/16" | 1.57 | 247 lbf (1100 N) |
6.3125 | 6.30 | 1.57 | 7.68 | 140 x 110 | 105 x 75-80 | M10 / 3/8" | 2.36 | 495 lbf (2200 N) |
8 | 7.87 | 1.97 | 9.25 | 140 x 110 | 105 x 75-80 | M10 / 3/8" | 2.56 | 764 lbf (3400 N) |
Filter combination produces no result.
Build & Price
Selected Part
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
Min | Max | Price |
1 | 24 | US$45.56 |
25 | 49 | US$41.77 |
50 | 99 | US$37.97 |
≥ 100 | | US$34.17 |
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 2.015 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351