L-PO Medium Duty Nylon Wheel Swivel Casters Zinc plated steel stamping, with Plate Mounting, Standard Bracket Series

Type: K-FI - Ball bearing with stop-fix brake

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Load capacity range 180-400 kg.
High abrasion resistance, low rolling resistance. Impact proof and corrosive resistant. High chemical resistance to alcohol, salts, grease, and certain diluted acids and lyes. Smooth running on even floors.
Load capacity is based on manual operation.

Specification

  • Bracket
    • Zinc plated steel stamping with plate mounting
    • Swivel bracket with twin ball race in the swivel head
    • Heavy duty central king pin
    • Bolted wheel axle

  • Wheel
    • High quality nylon, injection molded
    • Color--natural white

RoHS

On request

  • Individual wheels, series PO
Hide technical drawing
 L-PO Zinc plated steel stamping, with Plate Mounting, Standard Bracket Series sketch

Part Options / Table

Version

P1Plate size (100 mm x 85 mm)
P3Plate size (140 mm x 110 mm)
P12Plate size (3 5/8" x 2 1/2")

Type

GPlain bearing
G-FIPlain bearing with stop-fix brake
KBall bearing
K-FIBall bearing with stop-fix brake
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)

Nominal
Wheel Diameter
(Inch)
D
Wheel
Diameter
T2
Tread Width
H
Total Height
A x B
Top Plate Size
a x b
Bolt Hole Spacing
d
Bolt Size
F
Offset

Load Capacity
in N
43.941.465.123 5/8 x 2 1/23 1/16 - 2 13/16 x 1 3/4M8_/_5/16"1.50382 lbf (1700 N)
54.921.576.143 5/8 x 2 1/23 1/16 - 2 13/16 x 1 3/4M8_/_5/16"1.50382 lbf (1700 N)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)

Nominal
Wheel Diameter
(Inch)
D
Wheel
Diameter
T2
Tread Width
H
Total Height
A x B
Top Plate Size
a x b
Bolt Hole Spacing
d
Bolt Size
F
Offset

Load Capacity
in N
32.951.263.94100 x 8580 x 60M8 / 5/16"1.50427 lbf (1900 N)
43.941.464.92100 x 8580 x 60M8 / 5/16"1.42427 lbf (1900 N)
54.921.975.91100 x 8580 x 60M8 / 5/16"1.57427 lbf (1900 N)
65.911.977.48140 x 110105 x 75-80M10 / 3/8"2.36877 lbf (3900 N)
76.891.978.39140 x 110105 x 75-80M10 / 3/8"2.36877 lbf (3900 N)
87.871.979.25140 x 110105 x 75-80M10 / 3/8"2.56877 lbf (3900 N)

Build & Price

D
Version



Type




D
Version



Type




Selected Part

Total (net)
US$29.96
Call / Email for Delivery Time
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$29.96
5099US$27.47
100249US$24.97
≥ 250US$22.47
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 1.433 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

CAD Download Tutorial

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

L-PO-75-P1-GL-PO-75-P1-G-FIL-PO-100-P1-GL-PO-100-P1-G-FIL-PO-125-P1-GL-PO-125-P1-G-FIL-PO-150-P3-GL-PO-150-P3-G-FIL-PO-175-P3-GL-PO-175-P3-G-FIL-PO-200-P3-GL-PO-200-P3-G-FIL-PO-100-P12-GL-PO-100-P12-G-FIL-PO-100-P12-KL-PO-100-P12-K-FIL-PO-125-P12-GL-PO-125-P12-G-FIL-PO-125-P12-KL-PO-125-P12-K-FI