EN 22875 Wheels Rubber Wheel Tread, Aluminum Wheel Core

Photo

EN 22875 Rubber Wheels, Aluminum Wheel Core Bearing type: K - Annular ball bearing
Bracket type: A - Wheel without bracket
Original design RE.G2

Product description

Information

Wheels EN 22875 are used in industrial and public indoor and outdoor areas for moving medium weight carts, for example.

The wheel tread is suitable for all floor types. It runs quietly and is gentle on floors while offering good obstacle clearing and vibration damping.

The low wear on the ball bearing increases the service life, and the mounting to the inner ring can be accomplished with zero axial backlash.

Specification

Wheel tread
Natural rubber (NR)

  • Black
  • Hardness 70 Shore A

Wheel core
Aluminum die-cast


Operating temperature
-4 °F to +158 °F (-20 °C to +70 °C)


RoHS

Technical drawing

Hide technical drawing
EN 22875 Rubber Wheels, Aluminum Wheel Core sketch

Part Options / Table

Bearing type

KAnnular ball bearing

Bracket type

AWheel without bracket
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Wheel Ø
b1b2d2Recommended
ergonomic maximum load
Max.
static load capacity
Max. 
dynamic load capacity
3.941.571.570.59405 lbf (1800 N)562 lbf (2500 N)405 lbf (1800 N)
4.921.972.320.79517 lbf (2300 N)719 lbf (3200 N)517 lbf (2300 N)
6.301.972.280.79674 lbf (3000 N)944 lbf (4200 N)674 lbf (3000 N)
7.871.972.280.79674 lbf (3000 N)2248 lbf (10000 N)1124 lbf (5000 N)

Build & Price

Wheel diameter d1
Bearing type

Bracket type

Suitable for Floor Type

The type of the floor and the possible obstacles are factors that influence the amount of force required to move the cart as well as the transmission of vibrations and the wear on the wheel.
Based on the characteristics of the floor, the guidelines apply to selecting the right wheel:

  • For irregular floors and in the case of obstacles, the wheels should have soft and thick tread and large diameter.
  • For smooth floors and heavy loads, the wheels should have hard tread.

The following table shows the suitable floor type for each wheel in simplified form.

Show / Hide columns
StandardTilesAsphaltCement-resin,
concrete
Unpaved floorGrate floorFloor with chipsFloor with obstacles
EN 22870x-----x
EN 22872x-x----
EN 22873xxxxxxx
EN 22874xxxxxxx
EN 22875xxxxxxx
EN 22880x-x---x
EN 22882x-x----
EN 22884x-x---x
EN 22885x-x----
EN 22886xxxxxxx
EN 22887x-x----
EN 22892x-x----
EN 22894x-x----
EN 22868x-x----

Selected Part

Total US Dollars (net)
$33.36
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$33.36
2549$30.58
5099$27.80
≥ 100$25.02
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.970 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

2D or 3D CAD files are not available to download at this time.

Please enter your e-mail address below and the files will be sent to you.


CAD Download Tutorial
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 22875-100-K-AEN 22875-125-K-AEN 22875-160-K-AEN 22875-200-K-A

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.