DIN 906 Threaded Plugs Steel, with Tapered Thread

Photo

DIN 906 Steel Threaded Plugs, with Tapered Thread
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products
Stainless-Steel-A4

Product description

Information

Threaded plugs DIN 906 are used to close bore holes with cylindrical internal thread.

The tightness depends on the material, the pressure, the temperature as well as the material pairing. The version with GPC thread coating provides a higher degree of safety.

Specification

Body
SteelST, zinc plated, blue passivated finish


Thread coating (Type GPC)
Precote 5

  • White
  • Operating temperature
    -76 °F to +302 °F (-60 °C to +150 °C)

RoHS

Technical drawing

3D
Hide technical drawing
DIN 906 Steel Threaded Plugs, with Tapered Thread sketch

Part Options / Table

Type

AWithout thread coating
GPCWith thread coating
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d
Fine thread

Pipe thread
hs
M 6 x 1-0.240.12
M 8 x 1-0.310.16
M 10 x 1R 1/80.310.20
M 12 x 1.5-0.390.24
M 14 x 1.5R 1/40.390.28
M 16 x 1.5-0.390.31
M 18 x 1.5R 3/80.390.31
M 20 x 1.5R 1/20.390.39
M 22 x 1.5-0.390.39
M 24 x 1.5-0.470.47
M 26 x 1.5R 3/40.470.47
M 30 x 1.5R 10.470.67
M 36 x 1.5-0.590.75
M 42 x 1.5R 1 1/40.710.87
M 45 x 1.5-0.710.87
M 48 x 1.5R 1 1/20.790.94

Build & Price

3D Product Configurator
Material

Fine thread d
Pipe thread d
Type


Selected Part

Total US Dollars (net)
$0.38
In Stock: 58
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$0.38
5099$0.35
100249$0.32
≥ 250$0.28
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.001 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

DIN 906-ST-M6x1-ADIN 906-ST-M6x1-GPCDIN 906-ST-M8x1-ADIN 906-ST-M8x1-GPCDIN 906-ST-M10x1-ADIN 906-ST-M10x1-GPCDIN 906-ST-R1/8-ADIN 906-ST-R1/8-GPCDIN 906-ST-M12x1,5-ADIN 906-ST-M12x1,5-GPCDIN 906-ST-M14x1,5-ADIN 906-ST-M14x1,5-GPCDIN 906-ST-R1/4-ADIN 906-ST-R1/4-GPCDIN 906-ST-M16x1,5-ADIN 906-ST-M16x1,5-GPCDIN 906-ST-M18x1,5-ADIN 906-ST-M18x1,5-GPCDIN 906-ST-R3/8-ADIN 906-ST-R3/8-GPCDIN 906-ST-M20x1,5-ADIN 906-ST-M20x1,5-GPCDIN 906-ST-R1/2-ADIN 906-ST-R1/2-GPCDIN 906-ST-M22x1,5-ADIN 906-ST-M22x1,5-GPCDIN 906-ST-M24x1,5-ADIN 906-ST-M24x1,5-GPCDIN 906-ST-M26x1,5-ADIN 906-ST-M26x1,5-GPCDIN 906-ST-R3/4-ADIN 906-ST-R3/4-GPCDIN 906-ST-M30x1,5-ADIN 906-ST-M30x1,5-GPCDIN 906-ST-R1-ADIN 906-ST-R1-GPCDIN 906-ST-M36x1,5-ADIN 906-ST-M36x1,5-GPCDIN 906-ST-R11/4-ADIN 906-ST-R11/4-GPCDIN 906-ST-M42x1,5-ADIN 906-ST-M42x1,5-GPCDIN 906-ST-M45x1,5-ADIN 906-ST-M45x1,5-GPCDIN 906-ST-R11/2-ADIN 906-ST-R11/2-GPCDIN 906-ST-M48x1,5-ADIN 906-ST-M48x1,5-GPC

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.