EN 6473 Side Guide Segments Plastic Carrier Profile, Cylinder and Ball Rollers on One Side for Curves

Original design GLB-1 / GLB-2
Type: K - Ball-shaped rollers
Identification no.: 1 - Single row

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Side guide segments EN 6473 are attached to the sides of conveyor sections, and their rollers guide the conveyed goods without damage. Due to their segmentation, they are particularly suited for use on curves.

The type of rollers used depends on the conveyed material. Type K is used for cans and plastic boxes. For cardboard boxes, type Z can be used for an even material flow. For containers of glass, type ZA is used since it allows easy removal of any contamination due to glass breakage.

Fastening is carried out with retaining profiles EN 6473.1, which are attached to conveyor systems with connecting elements EN 6473.2.

Included are 5 segments with total length l1.

Specification

Carrier profile segment
PlasticPOM, polyacetal
Black


Rollers
Plastic, polyethylene (PE)

  • Operating temperature
    -4 °F to 194 °F (-20 °C to 90 °C)
  • Gray, RAL 7035GRGR

Axis
Stainless steel AISI 304


RoHS

Accessory

Retaining Profiles EN 6473.1
Connecting Elements EN 6473.2

Hide technical drawing
EN 6473 Plastic Side Guide Segments, Plastic Carrier Profile, Cylinder and Ball Rollers on One Side for Curves sketch

Part Options / Table

Type

KBall-shaped rollers
ZCylindrical rollers
ZACylindrically offset rollers

Identification no.

1Single row
2Double row
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1b1b2b3d1d2d3h1
Identification no. 1

Identification no. 2
h2h3l2
14.761.231.201.250.490.440.531.733.142.831.402.95

Build & Price

Type



Identification no.


Length l1
Material

Color
GR
Type



Identification no.


Length l1
Material

Color
GR

Selected Part

Total (net)
US$53.58
In Stock: 6
In Stock
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
13US$53.58
424US$51.63
2549US$48.71
≥ 50US$43.83
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.749 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 6473-K-1-375-POM-GREN 6473-Z-1-375-POM-GREN 6473-ZA-1-375-POM-GREN 6473-K-2-375-POM-GREN 6473-Z-2-375-POM-GREN 6473-ZA-2-375-POM-GR

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.