EN 6473.1 Retaining Profiles Stainless Steel, for Side Guide Segments EN 6473

Original design PRA-GLB / PRB-GLB
Type: G - Closed

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Retaining profiles EN 6473.1 are required to fasten side guide segments EN 6473. Connecting elements EN 6473.2 are used for the installation on conveyor sections and the like.

Retaining profile type G can be installed without alteration. For type O, the user must create the bores as needed.

The retaining profiles are delivered in packaging units of 2 pieces each. They can be shortened as needed.

Specification

Stainless steelNI AISI 304


RoHS

Accessory

Connecting Elements EN 6473.2

Hide technical drawing
EN 6473.1 Stainless Steel Retaining Profiles, for Side Guide Segments EN 6473 sketch

Part Options / Table

Type

OOpen
GClosed
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
hLength lbtPackaging unit
1.5759.06118.110.310.062

Build & Price

Type


Height h
Length l
Material

Type


Height h
Length l
Material

Selected Part

Total (net)
US$110.39
Call / Email for Delivery Time
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
13US$55.19
424US$53.19
2549US$50.18
≥ 50US$45.16
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 2.222 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 6473.1-O-40-1500-NIEN 6473.1-G-40-1500-NIEN 6473.1-O-40-3000-NIEN 6473.1-G-40-3000-NI

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.