DIN 6337 Ball Levers Steel, Tapped or Plain Bore Type

Photo

DIN 6337 Steel Ball Levers, Tapped or Plain Bore Type Type: N - Angled lever with tapped bore
Type: N - Angled lever with tapped bore
DIN 6337 Steel Ball Levers, Tapped or Plain Bore Type Type: N - Angled lever with tapped bore DIN 6337 Steel Ball Levers, Tapped or Plain Bore Type Type: K - Straight lever with plain bore DIN 6337 Steel Ball Levers, Tapped or Plain Bore Type Type: L - Angled lever with plain bore DIN 6337 Steel Ball Levers, Tapped or Plain Bore Type Type: M - Straight lever with tapped bore

Product description

Information

Ball levers DIN 6337 have the same ball diameter d1 and length l1 as DIN 99 clamping levers.

Specification

Lever arm
Steel, blackened finish


Ball knob DIN 319
Plastic
Duroplast (Phenolic PF)
Black, shiny finish


RoHS

On request

Special inch or metric size bores and threads

Technical drawing

3D
Hide technical drawing
DIN 6337 Steel Ball Levers, Tapped or Plain Bore Type sketch

Part Options / Table

Type

K*Straight lever with plain bore
LAngled lever with plain bore
M*Straight lever with tapped bore
NAngled lever with tapped bore
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1d1
Thread
d2 +0.001
Bore
bd3d4d5d6h ≈l2
2.48M 8B 80.470.630.490.790.311.302.36
3.15M 10B 100.570.790.630.790.351.572.99
3.94M 12B 120.730.980.790.980.431.973.74
4.92M 16B 160.941.260.981.260.592.484.69
6.30M 20B 201.181.571.221.570.713.155.98
* Not available from stock, requires a minimum order quantity

Build & Price

3D Product Configurator
Lever length l1
Thread d1
Bore d2
Type




Selected Part

Total US Dollars (net)
$12.57
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$12.57
100249$11.52
250499$10.48
≥ 500$9.43
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.070 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.