GN 6337.3 Adjustable Ball Levers Steel, Tapped Type, Push to Disengage

Photo

GN 6337.3 Steel Adjustable Ball Levers, Tapped Type, Push to Disengage Type: M - Straight lever
Type: M - Straight lever
GN 6337.3 Steel Adjustable Ball Levers, Tapped Type, Push to Disengage Type: M - Straight lever GN 6337.3 Steel Adjustable Ball Levers, Tapped Type, Push to Disengage Type: N - Angled lever

Product description

Information

Adjustable ball levers GN 6337.3 have proven to be ideal wherever parts have to be clamped in a confined space or in a particular lever position. The insert is connected with the lever via serrations in the ball bore that can be disengaged.

Pushing the lever downwards disengages the serrations, allowing it to be swiveled to the ideal clamping position. When releasing the lever, the serrations automatically re-engage.

If a rotation of 360° is not possible, the insert can be screwed-in (after the lever is disengaged) via a slot in the knurled screw.

Specification

Body / lever / insert / knurled screw
Steel, blackened finish


Ball knob DIN 319
Plastic
Duroplast (Phenolic PF)
Black, shiny finish


RoHS

Technical drawing

3D
Hide technical drawing
GN 6337.3 Steel Adjustable Ball Levers, Tapped Type, Push to Disengage sketch

Part Options / Table

Type

MStraight lever
NAngled lever
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3d4d6h1h2h3l2l3t
min.
0.79M 6M 80.530.790.330.980.311.812.912.760.47
0.98M 8M 100.630.980.431.140.312.283.663.430.59
1.10M 10M 120.751.180.511.320.412.784.574.290.71

Build & Price

3D Product Configurator
Diameter d1
Thread d2
Type


Selected Part

Total US Dollars (net)
$19.82
In Stock: 66
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$19.82
5099$18.17
100249$16.52
≥ 250$14.87
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.134 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.