GN 120.2 Protective Guide Plates Plastic, for Cam Latches / Cam Locks

Photo

GN 120.2 Plastic Protective Guide Plates, for Cam Latches / Cam Locks Type: A - Mounting with countersunk screw
Type: A - Mounting with countersunk screw
GN 120.2 Plastic Protective Guide Plates, for Cam Latches / Cam Locks Type: A - Mounting with countersunk screw GN 120.2 Plastic Protective Guide Plates, for Cam Latches / Cam Locks Type: B - Mounting with adhesive pad

Product description

Information

Protective guide plates GN 120.2 are used in connection with cam door latches, using the principle of friction. They prevent the latch arm from causing abrasion, for example, to the corrosion protection layers on a door frame. They additionally prevent unintended opening, as the latch arms lock into a small recess in their closed position.

If the d2 positioning tabs are not required they can easily be removed with side cutting pliers.

Specification

Guide plate
Plastic
Technopolymer (Polyamide PA)
Black, matte finishSWSW


Adhesive pad (only Type B)
Scotch-Mount ™ 4026
Double-sided,
with polyurethane foam backing


RoHS

Technical drawing

3D
Hide technical drawing
GN 120.2 Plastic Protective Guide Plates, for Cam Latches / Cam Locks sketch

Part Options / Table

Type

AMounting with countersunk screw
BMounting with adhesive pad
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
hb1b2d1d2l1l2m1m2 ±0.08Usable for
2.360.160.18M 40.120.790.391.571.38GN 115 / GN 115.7 / GN 115.9 / GN 115.10 / GN 515

Build & Price

3D Product Configurator
Height h
Width b1
Type


Color
SW

Selected Part

Total US Dollars (net)
$2.11
In Stock: 67
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$2.11
100249$1.93
250499$1.76
≥ 500$1.58
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.013 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 120.2-60-4-A-SWGN 120.2-60-4-B-SW

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.