GN 291 Linear Actuators Steel / Stainless Steel, with Right or Left Hand Thread

Photo

GN 291 Steel / Stainless Steel Linear Actuators, with Right or Left Hand Thread

Product description

Information

In addition to the standard stroke lengths of the linear actuators GN 291 specified in the table, any stroke within the maximum stroke lenghts is available upon request.

A wide variety of different components are available in the connector clamp range to mount the linear actuators in place and to upgrade them to linear actuator connectors.

In order to measure the movement or the position of the linear actuator connectors, digital as well as analog position indicators can be attached. Also, the guide tube can be equipped with a longitudinal scale.

Specification

Guide tube

  • Tube DIN 2391
    Steel, chrome plated finishSCR
  • Tube DIN 2462
    Stainless steel*NI AISI 304

Trapezoidal thread spindle

  • Steel / stainless steel AISI 303
  • Ball bearing

Lead nut
Gunmetal


End plug
Plastic


RoHS

On request

Any stroke within the maximum stroke lengths

Technical drawing

3D
Hide technical drawing
GN 291 Steel / Stainless Steel Linear Actuators, with Right or Left Hand Thread sketch

Part Options / Table

Type

R1Right-hand thread, shaft journal at one end
R2*Right-hand thread, shaft journal at both ends
L1Left-hand thread, shaft journal at one end
L2*Left-hand thread, shaft journal at both ends
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1l1
Stroke (standard lengths)

Max.
stroke
Threaded
spindle
d2d3
Thread
l2
Total
length
(millimeters)
l3l4m1m2For parallel key
DIN 6885
0.712.566.5010.43--13.78TR10x30.24M 3l1+1402.760.630.670.94A2x2x12
1.183.945.917.8711.81-49.21TR14x40.31M 4l1+2054.040.630.911.50A2x2x12
1.572.766.698.6610.6312.6061.81TR20x40.47M 5l1+2354.630.671.652.13A4x4x12
1.972.564.538.4610.4312.4061.61TR20x40.47M 6l1+2404.720.711.652.13A4x4x12
2.368.6628.35---59.84TR24x50.55M 8l1+2855.610.752.282.76A5x5x16
*Usually not available from stock

Build & Price

3D Product Configurator
Diameter d1
Stroke l1
Type




Material


Technical Description

MD291_BL-15087-0

Load Capacity

Show / Hide columns
Ø Linear
actuator
FxFy
l = 500 mm

l = 1000 mm

l = 1500 mm
Mx
in Nm
My
in Nm
Mz
in Nm
1889.92 lbf (400 N)17.98 lbf (80 N)--1.54.54.5
30191 lbf (850 N)112 lbf (500 N)15.74 lbf (70 N)3.37 lbf (15 N)6.51515
40247 lbf (1100 N)483 lbf (2150 N)56.20 lbf (250 N)14.61 lbf (65 N)154242
50393 lbf (1750 N)697 lbf (3100 N)146 lbf (650 N)33.72 lbf (150 N)296969
60585 lbf (2600 N)1023 lbf (4550 N)337 lbf (1500 N)89.92 lbf (400 N)45125125
Show / Hide columns
Ø Linear
actuator
Fz
l = 500 mm

l = 1000 mm

l = 1500 mm
Mx
in Nm
My
in Nm
Mz
in Nm
1814.61 lbf (65 N)--1.54.54.5
30124 lbf (550 N)12.36 lbf (55 N)2.25 lbf (10 N)6.51515
40427 lbf (1900 N)33.72 lbf (150 N)11.24 lbf (50 N)154242
50697 lbf (3100 N)146 lbf (650 N)33.72 lbf (150 N)296969
601023 lbf (4550 N)315 lbf (1400 N)78.68 lbf (350 N)45125125

The load data apply to GN 291, GN 292, GN 293 linear actuators made of steel (SCR) or stainless steel (NI).
The specified forces Fy and Fz cause a flexure of the guide tube of approx. 0.5 mm.

Description

A lead nut moves in axial direction over the ball bearing trapezoidal thread spindle of the linear actuators. The drive key ensures the anti-rotation and provides the connection to the different linear actuator connectors. The linear actuators are designed for manual operation (handwheel).

The positioning accuracy is 0.2 mm / 300 mm stroke, the backlash is max. 0.1 mm.

Guide tubes are available in chrome plated steel (SCR) or stainless steel (NI). They are manufactured with the tolerance range of DIN 2391 or DIN 2462 precision
steel tubes.

A wide variety of different components are available in the connector clamp range to mount the linear actuators in place and to upgrade them to linear actuator
connectors.

Also, digital position indicators (Digital Position Indicators EN 953 / Digital Position Indicators EN 954 / Digital Position Indicators EN 9053 / Digital Position Indicators EN 9054 may be attached to measure the movement or the
position.

For applications where high torsionional moments Mx occur, linear actuators with square tube or double tube linear actuators should be given preference.

Also for square tubes there is a wide variety of different components available from the connector clamp range. The linear actuator connectors are composed of
two-part elements, with the effect that the precision of the square tubes involves no special requirements.

Longitudinal Scales GN 299

for Standard Stroke Lengths l1 of Linear Actuators GN 291

MD299_NG-21265-0
299
Show / Hide columns
 
Ø Linear actuator
l1
Stroke
(Standard lengths)
l2l3z
Scale length
respectively highest figure
186582.5147.590
1816582.5247.5190
1826582.5347.5290
30100122.5222.5120
30150122.5272.5120
30200122.5322.5220
30300122.5422.5320
4070142.5217.590
40170142.5317.5190
40220142.5367.5240
40270142.5417.5290
40320142.5467.5340
5065147.5217.590
50115147.5267.5190
50215147.5367.5240
50265147.5417.5290
50315147.5467.5340
60220182.5402.5240
60720182.5902.5740

Specification

Scale engraved with laser precision

Information
The longitudinal scales GN 299 of type A and B are normally used in connection with the linear actuators Linear Actuators GN 291 and Square Linear Actuators GN 291.1, the scales of type C and D are normally used for the linear actuators Linear Actuators GN 292 and Linear Actuators GN 293.

Longitudinal scales can only be ordered togehter with linear actuators.

299bestellbeispiel

0c9e9b0e-31fb-469f-9f6d-7108fec200cd

5a77bb52-355e-4058-b807-b41c8b08bcc9

Selected Part

Total US Dollars (net)
$347.08
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
14$347.08
59$318.16
1024$289.24
≥ 25$260.31
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.507 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.