GN 333.2 Tubular Handles Aluminum Tube, with Zinc Die-Cast Angled Movable Handle Legs

Photo

GN 333.2 Aluminum Tubular Handles, with Zinc Die-Cast Angled Movable Handle Legs Finish: SW - Black, RAL 9005, textured finish
Finish: SW - Black, RAL 9005, textured finish
GN 333.2 Aluminum Tubular Handles, with Zinc Die-Cast Angled Movable Handle Legs Finish: SW - Black, RAL 9005, textured finish GN 333.2 Aluminum Tubular Handles, with Zinc Die-Cast Angled Movable Handle Legs Finish: ELG - Anodized finish, natural color GN 333.2 Aluminum Tubular Handles, with Zinc Die-Cast Angled Movable Handle Legs Finish: ELS - Anodized finish, natural color

Product description

Information

The spacing of the attachment holes of the tubular handles GN 333.2 is adjustable. Additional handle legs can be added for very long tubular handles.

Individual handle legs for tubular handles Ø 28 (type A) are available under GN 333.8.

Tubular handles GN 333.2 are supplied unassembled.

Specification

Handle tube
Aluminum, wall thickness 1.5 mm

  • Powder coated
    Black, RAL 9005, textured finishSWSW
    Handle legs black
  • Anodized finish, natural colorELSELS
    Handle legs black
  • Anodized finish, natural colorELGELG
    Handle legs silver

Handle legs
Zinc die-cast
Powder coated, textured finish

  • Black, RAL 9005 for SW / ELS
  • Silver, RAL 9006 for ESG

Cover
Plastic

  • Black, matte finish for SW / ELS
  • Light gray, matte finish for ELG

RoHS

Accessory

Angled Handle Legs GN 333.8

On request

  • Special tube lengths

Technical drawing

3D
Hide technical drawing
GN 333.2 Aluminum Tubular Handles, with Zinc Die-Cast Angled Movable Handle Legs sketch

Part Options / Table

Type

AMounting from the back (tapped blind hole)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1Length ld2b1b2b3b4h1h2t
min.
1.109.5311.5015.4319.3723.31M 80.980.551.972.601.972.600.59

Build & Price

3D Product Configurator
Handle diameter d1
Length l
Type

Finish
ELG
ELS
SW

Selected Part

Total US Dollars (net)
$61.99
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$61.99
100249$56.82
250499$51.66
≥ 500$46.49
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.837 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 333.2-28-242-A-SWGN 333.2-28-242-A-ELSGN 333.2-28-242-A-ELGGN 333.2-28-292-A-SWGN 333.2-28-292-A-ELSGN 333.2-28-292-A-ELGGN 333.2-28-392-A-SWGN 333.2-28-392-A-ELSGN 333.2-28-392-A-ELGGN 333.2-28-492-A-SWGN 333.2-28-492-A-ELSGN 333.2-28-492-A-ELGGN 333.2-28-592-A-SWGN 333.2-28-592-A-ELSGN 333.2-28-592-A-ELG

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.