GN 491.1 Installation Kits for Position Indicators Used on Double Tube Linear Actuators GN 491 / GN 492

Photo

GN 491.1 Installation Kits, for Position Indicators Used on Double Tube Linear Actuators GN 491 / GN 492 Identification no.: 1 - For mechanical position indicators EN 953 / EN 954 / EN 955
Identification no.: 1 - For mechanical position indicators EN 953 / EN 954 / EN 955
GN 491.1 Installation Kits, for Position Indicators Used on Double Tube Linear Actuators GN 491 / GN 492 Identification no.: 1 - For mechanical position indicators EN 953 / EN 954 / EN 955 GN 491.1 Installation Kits, for Position Indicators Used on Double Tube Linear Actuators GN 491 / GN 492 Identification no.: 2 - For electronic position indicators EN 9053 / EN 9054

Product description

Information

GN 491.1 installation kits are required for mounting a position indicator on double tube linear actuators. The kit consists of an adaptor shaft and, depending on the position indicator, a torque support including mounting screws.

When ordering EN 953 / EN 954 / EN 955 mechanical position indicators, a counter needs to be chosen that matches the pitch of the trapezoidal thread sprindle.

For EN 9053 / EN 9054 position indicators, the corresponding pitch is set on the position indicator by programming.

Specification

Adaptor shaft
Steel, blackened finish


Torque support
Aluminum, black anodized finish


RoHS

Technical drawing

3D
Hide technical drawing
GN 491.1 Installation Kits, for Position Indicators Used on Double Tube Linear Actuators GN 491 / GN 492 sketch

Part Options / Table

Identification no.

1For mechanical position indicators EN 953 / EN 954 / EN 955
2For electronic position indicators EN 9053 / EN 9054
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Ø Linear
actuator
d2 -0.002bd3l1
Identification no. 1

Identification no. 2
l2h1h2mFor
position indicator
0.710.241.060.391.18-0.631.520.390.79EN 955
1.180.311.570.551.381.730.592.150.591.18EN 954 / EN 9054
1.570.471.970.791.542.010.632.850.771.54EN 953 / EN 9053
1.970.472.360.791.542.010.672.850.911.81EN 953 / EN 9053
2.360.552.760.791.542.010.712.851.082.17EN 953 / EN 9053

Build & Price

3D Product Configurator
Linear actuator diameter d1
Linear actuator thread diameter d2
Identification no.


Selected Part

Total US Dollars (net)
$21.73
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$21.73
1024$19.92
2549$18.11
≥ 50$16.29
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.350 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.