DIN 1810 Hook Spanner Wrenches Steel, with Nose End

Photo

DIN 1810 Steel Hook Spanner Wrenches, with Nose End

Product description

Information

DIN 1810 hook spanner wrenches are used to install and tighten slotted spanner nuts or leveling sets, for example.

Specification

Steel, blackened finish


RoHS

On request

Different lengths or other material thicknesses available for quantities above 100 pieces

Technical drawing

3D
Hide technical drawing
DIN 1810 Steel Hook Spanner Wrenches, with Nose End sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d
min.
d
max.
Length lb
A 120.554.330.12
A 160.794.330.12
A 251.105.350.16
A 301.265.350.16
A 341.426.690.20
A 401.656.690.20
A 451.978.110.24
A 522.178.110.24
A 582.449.450.28
A 652.769.450.28
A 682.959.450.28
A 803.5411.020.31
A 853.6211.020.31
A 953.9411.020.31
A 984.1311.420.31
A 1104.5313.190.39
A 1205.1213.190.39
A 1355.7115.160.39
A 1556.5015.160.39
A 1807.6818.500.39
A 2058.6618.500.39
A 2309.6522.360.39
A 26010.6322.360.39
A 28011.8126.770.59
A 30012.6027.360.59
A 32013.5827.360.59
A 35014.7628.940.59
A 38015.7530.310.59
A 48019.6938.900.79

Build & Price

3D Product Configurator
d min.
d max.

Selected Part

Total US Dollars (net)
$11.03
In Stock: 3
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$11.03
2549$10.11
5099$9.19
≥ 100$8.27
Prop 65: -
Please contact our Sales Department for more information.
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.055 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards