GN 227.7 Valve Handwheels Steel Sheet Metal

Photo

GN 227.7 Steel Sheet Metal Valve Handwheels Color: RTK - Red, RAL 3000
Color: RTK - Red, RAL 3000
GN 227.7 Steel Sheet Metal Valve Handwheels Color: RTK - Red, RAL 3000 GN 227.7 Steel Sheet Metal Valve Handwheels Color: SWK - Black, RAL 9005

Product description

Information

Valve handwheels GN 227.7 feature high mechanical strength and a coating for increased corrosion resistance. In addition, they are not affected by shock and knocks.

The tapered square bore allows easy installation and firm seating on a mating tapered shaft. The closed rim prevents injuries from sharp edges during operation. The handwheels are stamped with “SHUT” and “OPEN” to aid with safe and correct operation of the valves.

Specification

Steel sheet metal
Cathodic dip coating (KTL)
Black, RAL 9005SWKSWK
Red, RAL 3000RTKRTK


Hub
Steel, welded


RoHS

On request

With bore B
With square V
Neutral, no engraving

Technical drawing

3D
Hide technical drawing
GN 227.7 Steel Sheet Metal Valve Handwheels sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1Square (tapered)
s1

s2
d2l1l2 ±0.04No. of
spokes
Thickness
of steel sheet metal
4.92VK 110.501.100.671.2230.05
5.91VK 120.541.180.711.3230.06
7.87VK 140.631.380.791.5930.08
9.84VK 170.761.420.911.8540.08
11.81VK 190.861.651.102.3250.08
15.75VK 241.061.891.182.6050.10

Build & Price

3D Product Configurator
Handwheel diameter d1
Square s1
Color
RTK
SWK

Selected Part

Total US Dollars (net)
$23.60
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$23.60
5099$21.63
100249$19.67
≥ 250$17.70
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.529 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.