Part Options / Table
Show / Hide columns
Part Number Length l1 d1
Pilot hole d2 d3 d4 h1 h2 h3 h4 h5 l2 d5
Ø Handle d6
3.15
3.94
5.12
6.30
P 4
P 6
0.87
0.94
1.10
1.34
0.75
0.87
0.98
1.10
1.18
1.34
1.57
1.77
1.26
1.46
1.73
1.93
1.42
1.57
1.93
2.17
0.39
0.55
0.59
2.48
2.83
3.27
3.66
2.24
3.03
3.82
4.13
5.04
6.38
7.72
0.83
0.91
1.02
M 5
M 6
6384530 3.15 P 4 0.87 0.75 1.18 1.26 1.42 0.39 2.48 2.24 4.13 0.83 M 5
6384540 3.94 P 4 0.94 0.87 1.34 1.46 1.57 0.39 2.83 3.03 5.04 0.91 M 6
6384550 5.12 P 6 1.10 0.98 1.57 1.73 1.93 0.55 3.27 3.03 6.38 0.91 M 6
6384560 6.30 P 6 1.34 1.10 1.77 1.93 2.17 0.59 3.66 3.82 7.72 1.02 M 6
Filter combination produces no result.
Show / Hide columns
Metric
Length l1 d1
Pilot hole d2 d3 d4 h1 h2 h3 h4 h5 l2 d5
Ø Handle d6
3.15
3.94
5.12
6.30
P 4
P 6
0.87
0.94
1.10
1.34
0.75
0.87
0.98
1.10
1.18
1.34
1.57
1.77
1.26
1.46
1.73
1.93
1.42
1.57
1.93
2.17
0.39
0.55
0.59
2.48
2.83
3.27
3.66
2.24
3.03
3.82
4.13
5.04
6.38
7.72
0.83
0.91
1.02
M 5
M 6
3.15 P 4 0.87 0.75 1.18 1.26 1.42 0.39 2.48 2.24 4.13 0.83 M 5
3.94 P 4 0.94 0.87 1.34 1.46 1.57 0.39 2.83 3.03 5.04 0.91 M 6
5.12 P 6 1.10 0.98 1.57 1.73 1.93 0.55 3.27 3.03 6.38 0.91 M 6
6.30 P 6 1.34 1.10 1.77 1.93 2.17 0.59 3.66 3.82 7.72 1.02 M 6
Filter combination produces no result.
Build & Price
Selected Part
Part Number
Total US Dollars (net)
$37.87
In Stock: 7
In Stock
Quantity
Please note our quantity discounts (US Dollars).
Min Max Price
1 49 $37.87
50 99 $34.71
100 249 $31.56
≥ 250 $28.40
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.357 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.