EN 745.6 Threaded Plugs Plastic, ATEX Explosion Protective

EN 745.6 Plastic Threaded Plugs, ATEX Explosion Protective
ELESA original design
code: TN-EX
ATEX

Product Family ATEX

ATEX standard parts have been developed for explosion hazard conditions in hydraulics or gear construction. Every product includes a documentation showing the underlying European explosion protection directive (ATEX).

  • especially for explosion hazard zones
Show all ATEX products

Product description

Threaded plugs EN 745.6 are suitable for use in potentially explosive atmospheres. They comply with the European explosion protection directive (ATEX) 2014/34/EU.

A detailed operating instruction is available and included with every threaded plug.

Specification

  • Body
    Plastic
    Technopolymer (Polyamide PA)
    • Glass fiber reinforced
    • Temperature resistant up to 176 °F (80 °C)
    • Yellow, RAL 1021, matte finishGBGB

  • Seal
    Rubber NBR (Perbunan®)

RoHS

Hide technical drawing
EN 745.6 Plastic Threaded Plugs, ATEX Explosion Protective sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2el1l2sRecommended
tightening torque
in Nm
G 3/80.670.980.350.630.878 ... 10
G 1/20.811.160.430.711.028 ... 10
G 3/40.981.440.470.791.268 ... 12

Build & Price

Pipe thread d1
Color
GB
Pipe thread d1
Color
GB

Selected Part

Total US Dollars (net)
$10.31
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$10.31
10249$9.94
250499$9.38
≥ 500$8.44
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.012 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites
Recommend a product

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 745.6-G3/8-GBEN 745.6-G1/2-GBEN 745.6-G3/4-GB

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.