GN 476 T-Mounting Clamps Aluminum

Photo

GN 476 Aluminum, T-Mounting Clamps Finish: ELS - Anodized finish, black
Type: W - With bolt
Finish: ELS - Anodized finish, black
Type: W - With bolt
GN 476 Aluminum, T-Mounting Clamps Finish: ELS - Anodized finish, black
Type: W - With bolt GN 476 Aluminum, T-Mounting Clamps Finish: ELS - Anodized finish, black
Type: A - With bore GN 476 Aluminum, T-Mounting Clamps Finish: MT - Matte, tumbled finish
Type: A - With bore GN 476 Aluminum, T-Mounting Clamps Finish: MT - Matte, tumbled finish
Type: W - With bolt

Product description

Information

T-mounting clamps GN 476 in type W serve as an alternative to twistable two-way mounting clamps GN 475 if high angular forces are required.

In the standard version, the clamping screw at the clamping thread d4 is a DIN 912 socket cap screw with hexagonal socket. It can be replaced by an adjustable lever kit GN 511 (part number, see
dimensional table).

Specification

Body
Aluminum

  • Matte, tumbled finishMT
  • Anodized finish, blackELS

Bolt (Type W)
Stainless steel AISI 303


Socket cap screws DIN 912
Stainless steel AISI 304


Set screw DIN 913 (Type A)
Stainless steel AISI 304


Set screw DIN 915 (Type W)
Stainless steel AISI 304


RoHS

Accessory

Adjustable Lever Kits GN 511

Technical drawing

3D
Hide technical drawing
GN 476 Aluminum, T-Mounting Clamps sketch

Part Options / Table

Type

AWith bore
WWith bolt
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Bore
for shaft
tolerance -0.004
d2
Type A
d3
Type W
d4
Clamping
thread
d5
Thread
kl1l2l3l4s
Square
tAdjustable lever kit for d4
B 8B 80.31M 4M 40.630.630.511.020.22-0.31511-M4-16
B 10B 100.39M 5M 50.790.670.611.240.280.310.39511-M5-20
B 12B 120.47M 5M 50.790.750.651.400.310.390.47511-M5-20
B 15B 150.59M 6M 60.980.830.791.710.390.470.59511-M6-25
B 16B 160.63M 6M 60.980.940.791.770.43-0.63511-M6-25
B 20B 200.79M 6M 61.181.020.872.010.470.630.71511-M6-30

Build & Price

3D Product Configurator
Bore d1
Bore d2
Diameter d3
Type


Finish

Selected Part

Total US Dollars (net)
$20.41
In Stock: 4
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$20.41
1024$18.71
2549$17.01
≥ 50$15.31
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.055 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.