GN 750 Control Levers Steel, with Round or Square Through Bore, or Keyway

Photo

GN 750 Steel Control Levers, with Round or Square Through Bore, or Keyway Type: N - Plain cover
Type: N - Plain cover
GN 750 Steel Control Levers, with Round or Square Through Bore, or Keyway Type: N - Plain cover GN 750 Steel Control Levers, with Round or Square Through Bore, or Keyway Type: M - Cover with indicator point

Product description

Information

The cylindrical shape of the hub together with the light gray cover give these control levers GN 750 a pleasent appearance.

The cover hides fasteners and provides a printing area for any symbols or logos. On assembly, the cover is pushed in by hand and can be removed with a screwdriver via a slot in the cover.

Specification

Hub / arm
Steel, blackened finish


Cover
Plastic, light gray


Cylindrical handle EN 519
Plastic
Duroplast (Phenolic PF)
Black, shiny finish


RoHS

On request

Control lever versions of the
assembly examples
Special inch and metric bores, threads or keyways

Technical drawing

3D
Hide technical drawing
GN 750 Steel Control Levers, with Round or Square Through Bore, or Keyway sketch

Part Options / Table

Bore code

BWithout keyway
KWith keyway
VWith square

Type

MCover with indicator point
NPlain cover
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Bore +0.001
Square +0.001
d3d4d5d6h1h2h3h4Length l
1.260.394-0.980.910.710.310.830.590.171.693.31
1.570.3940.4721.261.180.830.350.980.750.162.134.17
1.970.5510.6301.571.480.910.431.100.870.152.485.12

Build & Price

3D Product Configurator
Diameter d1
Bore code



Bore d2
Type


Assembly Examples

Sketch GN 750 w. GN 614

GN 750 control levers with Short Press-Fit Ball Plungers GN 614 mounted with a cross pin. The arrangement of the spring plunger facilitates simple installation; if desired the detent cone can be drilled out from the shifting hub in situ before the plunger is fitted. The recessed shaft and the bore for the spring plunger are hidden by the cover.

Sketch GN 750 w. GN 184

GN 750 control lever with hub keyway / parallel key, mounted axially by Countersunk Washers GN 184, with an annular groove for attaching pins to limit the angle of rotation.

GN 110 Cross Holes (Special Order) - Metric

f8ca6d28-dd73-48fa-98c4-bb48305c7686
Show / Hide columns
d1 / sd1 / sd2 H11d3
Thread
Length l
Standard version
Length l
Handwheels DIN 950 / GN 949 up
to Ø 250 mm
672.5M 34.5-
893M 55.54.5
10113M 55.54.5
12134M 66.55.5
14154M 66.55.5
16175M 687
18195M 687
20215M 687
22236M 6109
24256M 6109
26276M 6109

The connection between the operating element and the shaft is often made by a cross pin or a grub screw. As a result, the user is faced with relatively high assembly costs since cross holes on operating elements are usually not readily available. Components with cross holes according to GN 110 are not only manufactured and supplied at very competitive prices but there is also no need for time-consuming design drawings. However, the geometrical shape of some operating elements does not allow the use of this standard. The d2 pin hole is intended for use with a spring pin.

To order cross hole GN 110, please call our sales team:
USA: +1-800-877-8351
Mexico: +52(81)2721-4021
Canada: +1-800-397-6993

GN 110 Cross Holes (Special Order) - Inch

f8ca6d28-dd73-48fa-98c4-bb48305c7686
Show / Hide columns
d1 / sd2 +0.003/-0.001d3
Thread
Length l
1/43/326x320.188
5/161/810x320.2
3/81/810x320.2
1/25/321/4x200.25
9/165/321/4x200.25
5/83/161/4x200.312
11/163/161/4x200.312
3/43/161/4x200.312
13/161/41/4x200.375
11/45/16x180.375
1 1/161/45/16x180.375
1 1/181/45/16x180.375
1 1/141/45/16x180.375

The connection between the operating element and the shaft is often made by a cross pin or a grub screw. As a result, the user is faced with relatively high assembly costs since cross holes on operating elements are usually not readily available. Components with cross holes according to GN 110 are not only manufactured and supplied at very competitive prices but there is also no need for time-consuming design drawings. However, the geometrical shape of some operating elements does not allow the use of this standard. The d2 pin hole is intended for use with a spring pin.

To order cross hole GN 110, please call our sales team:
USA: +1-800-877-8351
Mexico: +52(81)2721-4021
Canada: +1-800-397-6993

Selected Part

Total US Dollars (net)
$23.92
In Stock: 10
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$23.92
100249$21.93
250499$19.94
≥ 500$17.94
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.271 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.