EN 512 Control Levers Technopolymer Plastic, with Round or Square Through Bore, or Keyway

Photo

EN 512 Technopolymer Plastic Control Levers, with Round or Square Through Bore, or Keyway
ELESA original design
code: LBR.

Product description

Information

Control levers EN 512 are resistant to solvents, oils, grease and other chemical agents.

Specification

Body
Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 230 °F (110 °C)
  • Black, shiny finish

Hub
Steel, blackened finish, molded-in


Arm
Steel, chrome-plated, matte finish


Cylindrical handle EN 519
Plastic
Duroplast (Phenolic PF)
Black, shiny finish


RoHS

On request

Control lever versions
of the assembly examples
Inch bores, different arm lengths, different handle shapes, and custom labeled cover disks

Technical drawing

3D
Hide technical drawing
EN 512 Technopolymer Plastic Control Levers, with Round or Square Through Bore, or Keyway sketch

Part Options / Table

Bore code

BWithout keyway
KWith keyway
VWith square
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Bore +0.001
Square +0.002
d3d4d5d6h1h2 -0.008h3 +0.02h4Length lkrsw
1.460.3150.3940.4720.710.830.390.200.790.0200.701.813.191.020.540.1725°
1.770.3150.4720.5910.870.980.390.240.980.0200.902.054.251.260.690.2820°
2.130.3940.5510.7091.021.220.470.311.180.0201.092.405.001.540.800.2920°
2.950.709--1.181.650.550.391.500.0201.373.156.692.171.020.5920°

Build & Price

3D Product Configurator
Diameter d1
Bore code



Bore d2

Assembly Examples

Sketch GN 512

EN 512 control lever attached via a key / keyway, using Countersunk Washers GN 184.

EN 512 control lever with ball and spring mechanism for indexing the positioning angle, attached with a cross pin. The cross pin is to be attached at an angle of 45° to the shaft axis. These parts are not included and must be ordered separately.

EN 512 control lever in special design, without steel hub with injected blind hole and driver surface. This model is a very reasonably priced solution.

Selected Part

Total US Dollars (net)
$25.95
In Stock: 9
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$25.95
10249$25.01
250499$23.59
≥ 500$21.23
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.167 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.