GN 5435 Hygienic Design Stainless Steel Star Knobs, which are RoHS compliant, are intended for use in hygiene areas
Flat Knurled Thumb Screws GN 653.2
Assembly Pins GN 2342
Stainless Steel Product Overview Catalog
GN 429 Hygienic Design Cabinet "U" Handles sealed mounting surfaces enable fastening without dead spaces, while the high quality finish prevents…
GN 653.2 Steel & Stainless Steel Flat Knurled Thumb Screws can be used to prevent loss of the thumb screw, due to the recessed portion of the stud
GN 2342 assembly pins are characterized by their use in diverse applications.
GN 852.3 Steel & Stainless-Steel Latch Type Toggle Clamps are compact in design and can be used to ensure high holding capacities
New GN 223 Steel Control Levers perform smoothly and powerfully thanks to the heavy-duty arm of the lever.
New GN 196 Aluminum Angle Connector Clamps have clamping bores that are specially designed for JW Winco metric construction tubing Series GN 990, DIN…
New GN 414.1 safety indexing plungers with click type lock are used when the plunger pin is to be briefly prevented from protruding. The safety lock…
JW Winco, brings over 25,000 CAD models to CADENAS. JW Winco picked CADENAS PARTsolutions because of their strong support and their robust platform.
We are grateful for our customers, partners, suppliers and JW Winco team!
Our offices will be closed 12/24, 12/25, 12/31 and 1/1 in celebration of the holidays.