News | JW Winco Standard Parts

News

GN 342.1 and GN 342.2

10/17/17 | Product Press

Metric Size, Steel Vibration Dampening Leveling Mounts

 

GN 342.1 & GN 342.2 leveling mounts features a recommendation up to the point the dampening element that can be permanently subjected.

read more

 

GN 214.2

10/03/17 | Product Press

JW Winco Introduces GN 214.2 Metric Size, Rapid Release Pins

 

New GN 214.2, Rapid Release Pins are used for quick assembly, connecting and locking of various jig and fixture systems. This version with the…

read more

 

09/19/17 | Product Press

Leveling feet in Hygienic Design

 

The smallest of areas on equipment can contaminate entire production lines. Therefore, Winco now offers a special series of “hygienic” Standard Parts…

read more

 

09/11/17 | Product Press

Standard Parts in Hygienic Design

 

Leveling feet GN 20 in Hygienic Design are now 3-A certified!

 

JW Winco offers standard Stainless Steel parts that meet stringent hygiene…

read more

 

08/22/17 | Product Press

Metric Size, Stainless Steel Compression Latches now Available from JW Winco

 

New GN 516.5 Metric Size, Stainless Steel Compression Latches are designed for common applications such as making a tight and vibration-proof…

read more

 

08/08/17 | Product Press

Round Cabinet "U" Handles with Tapped Blind Holes

 

The location disks on the GN 425 Metric Size, Steel Round Cabinet "U" Handles, guarantee a virtually perfect mounting location, even with a bit larger…

read more

 

07/25/17 | Product Press

Stainless Steel Safety Indexing Plungers Available from J.W. Winco

 

New GN 414 Metric Size, Stainless Steel, safety-indexing plungers are used when the inadvertent retraction of the plunger pin is to be prevented.

read more

 

07/11/17 | Product Press

Edge Protection Profiles Offered by J.W. Winco

 

NEW BERLIN, WI -- J.W. Winco, Inc., a leading supplier of standard industrial machine components, announced it now offers GN 2184 Edge Protection…

read more

 

Cotter Pins

06/27/17 | Product Press

Metric Size Steel or Stainless Steel Spring Cotter Pins

 

Cotter Pins are used for the axial mounting of bolts and axles, as well as an anti-twist mechanism.

read more

 

06/13/17 | Product Press

Indexing Plungers with Removable Pin, Lock-Out or Non Lock-Out Type

 

The RoHS compliant GN 817.8 indexing plungers are designed so that special versions of the indexing pins can be made economically in smaller unit…

read more

 

Product Leaflets

Free product information: handbook, company profile and product highlights
Download for free now!

Free Download

JW Winco Trade Shows

To see our products in action visit us at one of our Trade Shows!