Because of a web page matching your requested link is no longer valid. You have been automatically redirected to the new link.

GN 669 Tubular Handles Aluminum, with Back-to-Back Mounting Capability

Photo

GN 669 Aluminum Tubular Handles, with Back-to-Back Mounting Capability Type: A - Mounting from the back (tapped blind hole)
Finish: EL - Anodized finish, natural color
Type: A - Mounting from the back (tapped blind hole)
Finish: EL - Anodized finish, natural color
GN 669 Aluminum Tubular Handles, with Back-to-Back Mounting Capability Type: A - Mounting from the back (tapped blind hole)
Finish: EL - Anodized finish, natural color GN 669 Aluminum Tubular Handles, with Back-to-Back Mounting Capability Type: A - Mounting from the back (tapped blind hole)
Finish: SW - Black, RAL 9005, textured finish GN 669 Aluminum Tubular Handles, with Back-to-Back Mounting Capability Type: B - Mounting from the operator's side
Finish: EL - Anodized finish, natural color GN 669 Aluminum Tubular Handles, with Back-to-Back Mounting Capability Type: B - Mounting from the operator's side
Finish: SW - Black, RAL 9005, textured finish

Product description

Information

Tubular handles GN 669 offer the advantage of high stability when the use of long handles is required. Handles can also be supplied as hand railings.

For very long lengths between mounting points, a special stability mounting leg with identical securing methods and plastic covers can be supplied for certain minimum quantities.

Specification

Handle tube / End pieces
Aluminum

  • Powder coated
    Black, RAL 9005, textured finishSWSW
  • Anodized finish, natural colorELEL

Cover
Plastic, Polyamide (PA)
Black, matte finish


Fastening set (Type B)
Steel, zinc plated

  • Socket cap screws ISO 4762-M8x75
  • Hex nuts ISO 4032-M8
  • Washers DIN 125

RoHS

On request

  • Various metric size fasteners and kit packaging

Technical drawing

3D
Hide technical drawing
GN 669 Aluminum Tubular Handles, with Back-to-Back Mounting Capability sketch

Part Options / Table

Type

AMounting from the back (tapped blind hole)
BMounting from the operator's side
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1l1b1b2d2h ≈l2l3
max.
t
min.
1.107.879.8411.8115.7519.6923.621.260.79M 82.360.790.430.59

Build & Price

3D Product Configurator
Handle diameter d1
Length l1
Type


Finish
EL
SW

Mounting Information

850c2518-8644-4b86-beaf-9515b8ae8ff7

When mounting from the operator‘s side (type B) the plastic covers are supplied loose. Once the handle has been mounted the covers are pushed over the end of the handle tube and the foot until they snap into the end of the groove at the tube end.

844469c1-d740-47cd-a338-3fcb9f967324

Both mounting methods (type A and B) allow the mounting of a pair of handles in the opposite position. This method could be used on doors (double handle). Depending on the door thickness longer socket cap screws DIN 912 might be required.

Selected Part

Total US Dollars (net)
$38.48
In Stock: 19
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$38.48
100249$35.27
250499$32.07
≥ 500$28.86
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.396 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 669-28-200-A-SWGN 669-28-200-B-SWGN 669-28-200-A-ELGN 669-28-200-B-ELGN 669-28-250-A-SWGN 669-28-250-B-SWGN 669-28-250-A-ELGN 669-28-250-B-ELGN 669-28-300-A-SWGN 669-28-300-B-SWGN 669-28-300-A-ELGN 669-28-300-B-ELGN 669-28-400-A-SWGN 669-28-400-B-SWGN 669-28-400-A-ELGN 669-28-400-B-ELGN 669-28-500-A-SWGN 669-28-500-B-SWGN 669-28-500-A-ELGN 669-28-500-B-ELGN 669-28-600-A-SWGN 669-28-600-B-SWGN 669-28-600-A-ELGN 669-28-600-B-EL

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.