EN 630.1 Off-Set Open U-Handles Plastic, with Counterbored Through Holes, Ergostyle®

EN 630.1 Plastic Off-Set Open U-Handles, with Counterbored Through Holes, Ergostyle® Color of the cover caps: DRT - Red, RAL 3000, shiny finish
Original design
code: EWP.
Color of the cover caps: DRT - Red, RAL 3000, shiny finish

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products
Accessories-for-profile-systems

Accessories for Profile Systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show All Compatible Products
With-IF-Award-Icon

Product description

When using guards on machines and automation systems, which include double hinged doors, use of colored covers makes identification of the off-set open U-handles EN 630.1 easier.

Resistant to solvents, oils, grease and other chemical agents.

The covers are included but supplied unassembled.

Specification

Handle
Plastic, Polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature
    -22 °F to +230 °F (-30 °C to +110 °C)
  • Black-gray, similar to RAL 7021, matte finish

Covers
Plastic, Polyamide (PA)

  • Black-gray, RAL 7021, shiny finishDSGDSG
  • Orange, RAL 2004, shiny finishDORDOR
  • Gray, RAL 7035, shiny finishDGRDGR
  • Yellow, RAL 1021, shiny finishDGBDGB
  • Blue, RAL 5024, shiny finishDBLDBL
  • Red, RAL 3000, shiny finishDRTDRT
  • Green, RAL 6017, shiny finishDGNDGN

RoHS

Hide technical drawing
EN 630.1 Plastic Off-Set Open U-Handles, with Counterbored Through Holes, Ergostyle® sketch

Part Options / Table

Type

AMounting with hex head screw
BMounting with countersunk screw
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1b1b2dh1h2h3h4l2 ±0.02l3t
4.491.380.750.261.300.280.430.243.682.910.20

Build & Price

Length l1
Type


Color of the cover caps
DBL
DGB
DGN
DGR
DOR
DRT
DSG
Length l1
Type


Color of the cover caps
DBL
DGB
DGN
DGR
DOR
DRT
DSG

Selected Part

Total (net)
US$7.06
In Stock: 16
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$7.06
10249US$6.80
250499US$6.42
≥ 500US$5.77
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.057 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites
Recommend a product

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 630.1-114-A-DSGEN 630.1-114-B-DSGEN 630.1-114-A-DOREN 630.1-114-B-DOREN 630.1-114-A-DGREN 630.1-114-B-DGREN 630.1-114-A-DGBEN 630.1-114-B-DGBEN 630.1-114-A-DBLEN 630.1-114-B-DBLEN 630.1-114-A-DRTEN 630.1-114-B-DRTEN 630.1-114-A-DGNEN 630.1-114-B-DGN

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.