Because of a web page matching your requested link is no longer valid. You have been automatically redirected to the new link.

EN 767.1 Tubular Handles Aluminum, Anodized Tube, End Caps Plastic, Ergostyle®

EN 767.1 Aluminum Tubular Handles, Anodized Tube, End Caps Plastic, Ergostyle® Color of the end cap: DSG - Black-gray, RAL 7021, shiny finish
Original design
code: ETH-AN
Color of the end cap: DSG - Black-gray, RAL 7021, shiny finish

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products
With-IF-Award-Icon
Red-Dot

Product description

Tubular handles EN 767.1 are highly resistant to wear, scratches and chemical agents. Avoid continuous and prolonged contact with boiling water or steam. Handle legs resistant to solvents, oils, greases and other chemical agents.

Special expansion-assembly system between tube and handle legs prevents rotation during operations. The mechanisms (screws / nuts / clamps) are shrouded by the removable end caps. On assembly the two end caps are inserted from above. To remove the end caps, a flat screw driver should be inserted in the provided recess to pry them out of their location.

Specification

Handle tube
Aluminum, wall thickness 2 mm
Anodized finish, natural color


End caps
Plastic, Polyamide (PA)

  • Black-gray, RAL 7021, shiny finishDSGDSG
  • Orange, RAL 2004, shiny finishDORDOR
  • Gray, RAL 7035, shiny finishDGRDGR
  • Yellow, RAL 1021, shiny finishDGBDGB
  • Blue, RAL 5024, shiny finishDBLDBL
  • Red, RAL 3000, shiny finishDRTDRT
  • Green, RAL 6017, shiny finishDGNDGN

End pieces
Plastic, Polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature
    -4 °F to +212 °F (-20 °C to +100 °C)
  • Black-gray, matte finish, similar to RAL 7021

RoHS

On request

  • Tube, end pieces and end caps in white (WS)
Hide technical drawing
EN 767.1 Aluminum Tubular Handles, Anodized Tube, End Caps Plastic, Ergostyle® sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1l1 ±0.04abd2h1h2h3l2l3l4
1.1011.8115.7519.6923.6227.56-2.461.100.412.132.680.791.020.770.80
1.3811.8115.7519.6923.6227.5639.372.911.380.412.663.351.100.961.120.73

Build & Price

Handle diameter d1
Length l1
Color of the end cap
DBL
DGB
DGN
DGR
DOR
DRT
DSG
Handle diameter d1
Length l1
Color of the end cap
DBL
DGB
DGN
DGR
DOR
DRT
DSG

Selected Part

Total (net)
US$48.12
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
13US$48.12
424US$46.37
2549US$43.75
≥ 50US$39.37
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.440 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites
Recommend a product

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 767.1-28-300-DSGEN 767.1-28-300-DOREN 767.1-28-300-DGREN 767.1-28-300-DGBEN 767.1-28-300-DBLEN 767.1-28-300-DRTEN 767.1-28-300-DGNEN 767.1-28-400-DSGEN 767.1-28-400-DOREN 767.1-28-400-DGREN 767.1-28-400-DGBEN 767.1-28-400-DBLEN 767.1-28-400-DRTEN 767.1-28-400-DGNEN 767.1-28-500-DSGEN 767.1-28-500-DOREN 767.1-28-500-DGREN 767.1-28-500-DGBEN 767.1-28-500-DBLEN 767.1-28-500-DRTEN 767.1-28-500-DGNEN 767.1-28-600-DSGEN 767.1-28-600-DOREN 767.1-28-600-DGREN 767.1-28-600-DGBEN 767.1-28-600-DBLEN 767.1-28-600-DRTEN 767.1-28-600-DGNEN 767.1-28-700-DSGEN 767.1-28-700-DOREN 767.1-28-700-DGREN 767.1-28-700-DGBEN 767.1-28-700-DBLEN 767.1-28-700-DRTEN 767.1-28-700-DGNEN 767.1-35-300-DSGEN 767.1-35-300-DOREN 767.1-35-300-DGREN 767.1-35-300-DGBEN 767.1-35-300-DBLEN 767.1-35-300-DRTEN 767.1-35-300-DGNEN 767.1-35-400-DSGEN 767.1-35-400-DOREN 767.1-35-400-DGREN 767.1-35-400-DGBEN 767.1-35-400-DBLEN 767.1-35-400-DRTEN 767.1-35-400-DGNEN 767.1-35-500-DSGEN 767.1-35-500-DOREN 767.1-35-500-DGREN 767.1-35-500-DGBEN 767.1-35-500-DBLEN 767.1-35-500-DRTEN 767.1-35-500-DGNEN 767.1-35-600-DSGEN 767.1-35-600-DOREN 767.1-35-600-DGREN 767.1-35-600-DGBEN 767.1-35-600-DBLEN 767.1-35-600-DRTEN 767.1-35-600-DGNEN 767.1-35-700-DSGEN 767.1-35-700-DOREN 767.1-35-700-DGREN 767.1-35-700-DGBEN 767.1-35-700-DBLEN 767.1-35-700-DRTEN 767.1-35-700-DGNEN 767.1-35-1000-DSGEN 767.1-35-1000-DOREN 767.1-35-1000-DGREN 767.1-35-1000-DGBEN 767.1-35-1000-DBLEN 767.1-35-1000-DRTEN 767.1-35-1000-DGN

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.