EN 545.2 Fluid Sight Glasses Plastic, Push-Fit Type

EN 545.2 Plastic Fluid Sight Glasses, Push-Fit Type Type: A - With reflector
ELESA original design
code: HRT.
Type: A - With reflector

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

No thread is required for mounting the fluid sight glasses EN 545.2.

The obliquely arranged serrations and the elasticity of the plastic ensure that the fluid sight glass fits so firmly that even a limited over pressure can be contained.

The sight glass is molded in the body during the injection process and is therefore absolutely leak tight.

Assembly instruction:
Push in the fluid sight glass manually, then a soft-head hammer can be used to complete the insertion. The bore should be countersunk by 45°, the O-ring should be slightly greased.

Specification

Body
Plastic
Technopolymer (Polyamide PA)

  • Temperature resistant up to 212 °F (100 °C)
  • BlackSWSW

Sight glass
Plastic
Crystal clear Polyamide PA-T


O-ring
Rubber NBR (Perbunan®)


Reflector
Aluminum

  • White painted
  • With red fluid level mark

RoHS

Hide technical drawing
EN 545.2 Plastic Fluid Sight Glasses, Push-Fit Type sketch

Part Options / Table

Type

AWith reflector
BWithout reflector
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Push-fit Ø
d3b
min.
l1l2
0.591.024 +0.0081.100.240.280.18
0.791.260 +0.0081.420.310.390.22
0.981.496 +0.0081.650.310.390.22
1.572.362 -0.0082.520.350.430.22

Build & Price

Diameter d1
Push-fit diameter d2
Type


Color
SW
Diameter d1
Push-fit diameter d2
Type


Color
SW

Selected Part

Total US Dollars (net)
$8.72
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
16$8.72
799$8.41
100249$7.93
≥ 250$7.14
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.008 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites
Recommend a product

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 545.2-15-26-A-SWEN 545.2-15-26-B-SWEN 545.2-20-32-A-SWEN 545.2-20-32-B-SWEN 545.2-25-38-A-SWEN 545.2-25-38-B-SWEN 545.2-40-60-A-SWEN 545.2-40-60-B-SW

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.