GN 1490 Cam Roller Linear Guide Rail Systems Steel, with Interior Travel Path

GN 1490 Steel Cam Roller Linear Guide Rail Systems, with Interior Travel Path Type: A3 - With one cam roller carriage with 3 rollers
Identification no.: 1 - With one end stop
Finish: ZB - Zinc plated, blue passivated finish
Type: A3 - With one cam roller carriage with 3 rollers
Identification no.: 1 - With one end stop
Finish: ZB - Zinc plated, blue passivated finish

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

FDA

FDA compliant

Product description

Cam roller linear guide rail systems GN 1490 are usually side-mounted and installed in pairs, either in a vertical (as shown) or a horizontal position. They are used for simple, linear movements, such as in automation or in vehicle and machine engineering.

Optimal travel properties combined with low maintenance requirements can be achieved with cam roller carriages matched to the guide rails without any play. The system is ready for use immediately after insertion of the cam roller carriage.

The cam roller linear guide rail systems consist of a guide rail, one or two cam roller carriages and the selected number of end stops. The parts are delivered unassembled. The guide rail can be installed on either the left or right side of the application. When installing the cam roller carriages, the direction in which the load is received (marking notch) must be taken into account. The lubrication and maintenance instructions must be followed.

Specification

Guide rail
Steel
Zinc plated, blue passivated finishZBZB


Cam roller carriage

  • Base body
    Stainless steel AISI 304
  • Cam roller
    Ball-bearing, 2RS
    Stainless steel AISI 440C
  • Roller bearing grease
    FDA compliant, class H1
    Lifetime-lubricated

End stop
Stainless steel AISI 304
Rubber stop (TPU) ≈ 80 Shore A


Operating temperature
-4 °F to +212 °F (-20 °C to +100 °C)


RoHS

On request

Other guide rail lengths,
up to 157 inches (3,994 mm)
Other hole distances / finishes

Hide technical drawing
GN 1490 Steel Cam Roller Linear Guide Rail Systems, with Interior Travel Path sketch

Part Options / Table

Type

A3With one cam roller carriage with 3 rollers
A5With one cam roller carriage with 5 rollers
B3With two cam roller carriages with 3 rollers
B5With two cam roller carriages with 5 rollers

Identification no.

0Without end stop
1With one end stop
2With two end stops
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
h1l1 ± 0.04bh2l2 Cam roller carriage
3 rollers

5 rollers
FR per cam roller carriage
3 rollers

5 rollers
FA per cam roller carriage
3 rollers

5 rollers
1.1415.5118.6621.8124.9628.1131.261.140.913.626.2295.54 lbf (425 N)146 lbf (650 N)39.34 lbf (175 N)78.68 lbf (350 N)
1.1434.4137.5640.7147.0156.46-1.140.913.626.2295.54 lbf (425 N)146 lbf (650 N)39.34 lbf (175 N)78.68 lbf (350 N)
1.4615.5118.6621.8124.9628.1131.261.461.183.626.22180 lbf (800 N)259 lbf (1150 N)44.96 lbf (200 N)89.92 lbf (400 N)
1.4634.4137.5640.7147.0156.46-1.461.183.626.22180 lbf (800 N)259 lbf (1150 N)44.96 lbf (200 N)89.92 lbf (400 N)

Build & Price

Height h1
Length l1
Type




Identification no.



Finish
ZB
Height h1
Length l1
Type




Identification no.



Finish
ZB

Mounting Holes, Mounting Screws

During assembly, all slotted holes provided in the guide rail and the mounting threads in the cam roller carriage must be used. This ensures that the forces resulting from the maximum load FL / FA are reliably transferred to the surrounding construction. Failure to use mounting screws reduces the load capacity accordingly. Other production-related holes in the guide rails are not shown.

Various screws with M5 thread can be used for mounting the cam roller carriages. In contrast, the guide rail must be mounted with the screws listed in the table. It is generally recommended to use screws of property class 8.8 in accordance with the specified tightening torque. The maximum torque for the included countersunk screws of the end stops is 4-5 Nm, which results in the highest retaining force without deforming the guide rails. The pre-assembled rubber stops are automatically clamped by the countersunk screws and thus dampen the stop of the cam roller carriages in the respective end position.

Designation - Standard
Socket countersunk head screw DIN 7991
Phillips countersunk flat head screw DIN 965
Phillips countersunk flat head self-tapping screw DIN 7997

Inner Slide
M4 / M5
M4 / M5
Size 4.5 / 5

Lubrication and Maintenance

The running surfaces of the guide rails must be lubricated with roller bearing grease before the first use. Possible lubricating greases include Cassida Grease GTX 2, Shell Gadus S2 V220 or Alvania EP 1, and Kluberplex BE 31-222. In the food or pharmaceutical sector, FDA compliant lubricating greases of class H1 or higher must be used. The grease should be distributed evenly over the entire length of the rail using a paintbrush.

After 50,000 cycles, the rails should be cleaned with a clean cloth and relubricated. If there is a risk of contamination, the maintenance intervals should be shortened. However, contamination should generally be avoided with, for example, suitable covers or optimal positioning of the cam roller linear guide rail systems.

Selected Part

Total (net)
US$201.36
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
14US$190.70
59US$174.81
1024US$158.92
≥ 25US$143.03
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.698 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites
Recommend a product

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.