GN 435.3 Cabinet U-Handles Stainless Steel, Tall Design, with Alignment Holes, Weldable

Photo

GN 435.3 Stainless Steel Cabinet U-Handles, Tall Design, with Alignment Holes, Weldable
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Cabinet U-handles GN 435.3 in tall design are made from bent round profiles and are mounted by welding. They are designed for applications requiring a greater height for gripping. For example, this makes it possible to grab or hold the handle while wearing safety gloves. Some dimensions also comply with the crane access standard DIN EN 13856.

In addition to serving as a handle, they can also be used as hose guides, retaining brackets or similar.

If required, the holes d2 serve for inserting dowel pins or location pins that position the cabinet U-handle in place via the alignment holes in the opposing part and thus easily fix the handle during the welding process.

Specification

Stainless steel AISI 304NI
Matte, shot-blasted finish


RoHS

On request

  • Other dimensions
  • Other materials

Technical drawing

3D
Hide technical drawing
GN 435.3 Stainless Steel Cabinet U-Handles, Tall Design, with Alignment Holes, Weldable sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1Length±0.02hd2 H12rt
0.474.926.307.872.954.330.1570.550.24
0.636.307.8711.813.354.920.1570.710.24

Build & Price

3D Product Configurator
Handle diameter d1
Length l
Height h
Material

Selected Part

Total US Dollars (net)
$22.90
In Stock: 146
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$22.90
5099$20.99
100249$19.08
≥ 250$17.17
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.480 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 435.3-12-125-75-NIGN 435.3-12-125-110-NIGN 435.3-12-160-75-NIGN 435.3-12-160-110-NIGN 435.3-12-200-75-NIGN 435.3-12-200-110-NIGN 435.3-16-160-85-NIGN 435.3-16-160-125-NIGN 435.3-16-200-85-NIGN 435.3-16-200-125-NIGN 435.3-16-300-85-NIGN 435.3-16-300-125-NI

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.