GN 744 Fluid Sight Glasses Aluminum, Sight Glass Plastic

GN 744 Aluminum Fluid Sight Glasses, Sight Glass Plastic Type: A - With prismatic effect (only d<sub>1</sub> = 14 / 18 / 24 mm)
Type: A - With prismatic effect (only d1 = 14 / 18 / 24 mm)

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Fluid sight glasses GN 744 in type A use the prismatic effect of a cat’s eye to give a clear indication of the fluid level unaffected by fluid color or fluid viscosity. The advantage of this effect is particularly obvious in the case of underfilling or overfilling and for inspection under unfavorable light conditions.

The seal is embedded in a radial recess, and thus cannot be lost or squeezed out during tightening.

These fluid sight glasses can also be used on pressurized tanks. Tests regarding maximum pressure are available.

Assembly note:
For wall thicknesses below 4 mm, use thin hex nuts GN 7430.

Specification

Body
Aluminum, fine turned


Sight glass
Plastic
Crystal clear Polyamide PA-T
Temperature resistant up to 230 °F (110 °C)


Marking ring
Pad printing, red


Seals
Rubber NBR (Perbunan®)


RoHS

Accessory

Thin Hex Nuts GN 7430

On request

EPDM seals

Hide technical drawing
GN 744 Aluminum Fluid Sight Glasses, Sight Glass Plastic sketch

Part Options / Table

Type

AWith prismatic effect (only d1 = 14 / 18 / 24 mm)
BWithout reflector (all sizes)
CWith red marking ring (only d1 = 11 / 14 / 18 / 24 mm)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Pipe thread

Fine thread
d3l1l2s
0.28G 1/4M 12 x 1.5-0.790.300.260.71
0.43G 3/8M 16 x 1.5-0.870.310.300.79
0.55G 1/2M 20 x 1.5-1.020.330.300.91
0.71G 3/4M 26 x 1.5M 27 x 1.51.260.350.311.18
0.94G 1M 33 x 1.5-1.570.430.331.42

Build & Price

Diameter d1
Pipe thread d2
Fine thread d2
Type



Diameter d1
Pipe thread d2
Fine thread d2
Type



Selected Part

Total US Dollars (net)
$8.86
In Stock: 14
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$8.86
5099$8.12
100249$7.38
≥ 250$6.64
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.026 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites
Recommend a product

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.