GN 860 Pneumatic Toggle Clamps Steel, with Horizontal Mounting Base

Type: AP - U-bar version, with two flanged washers

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

The clamping principle of pneumatic toggle clamps GN 860 is identical in construction and dimensions to the manually operated vertical acting toggle clamps GN 810.

To ensure an extended life of the mechanical parts as well as the air cylinders, the operating pressure should not exceed 6 bar and a compressed air maintenance unit should be installed upstream.

Toggle clamps GN 860 have a permanent magnet integrated into the piston. In conjunction with sensors GN 3380, it is possible to detect the piston position, which can deliver a signal, for instance to a machine controller.

Specification

  • Parts in sheet metal
    Case-hardened steel C10
    Zinc plated, blue passivated finish

  • Hardened bearing pins

  • Case-hardened bearing rivets

  • Case-hardened air cylinder bearing pins

  • Double-action air cylinder
    Max. operating pressure 6 bar

  • All moving parts lubricated with special grease

  • Spindle assembly GN 708.1, Type A
    • Steel, zinc plated, blue passivated finish
    • Rubber thrust pad 85 Shore A

RoHS

Accessory

Clamp Mounts GN 801 (for type AP)
Sensor GN 3380

Hide technical drawing
GN 860 Steel Pneumatic Toggle Clamps, with Horizontal Mounting Base sketch

Part Options / Table

Type

APU-bar version, with two flanged washers
CPU-bar version, with two flanged washers and GN 708.1 spindle assembly
EPSolid bar version, with weldable clasp

Coding

MMagnetic piston
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
SizeFH in N
Holding
capacity
FS in N
Clamping force
at 6 bar ≈
a ≈b1b2d1d2d3
Compressed
air connections
Inside Ø
Connection
tube
h1h2h3h4h5
75157 lbf (700 N)85.43 lbf (380 N)0.791.570.20M 50.18M 50.162.130.870.430.750.29
130360 lbf (1600 N)180 lbf (800 N)1.101.870.24M 60.22G 1/80.162.601.180.631.000.53
230495 lbf (2200 N)270 lbf (1200 N)1.572.050.32M 80.26G 1/80.163.071.420.711.180.49
330562 lbf (2500 N)393 lbf (1750 N)1.772.910.41M 100.34G 1/40.243.781.810.871.460.71
430899 lbf (4000 N)719 lbf (3200 N)1.892.870.49M 120.33G 1/40.314.532.171.021.690.89
Show / Hide columns
Dimensions in: Inch (change to Metric)
Sizel1 ≈
Type AP
Type CP

Type EP
l2 ≈l3 ≈l4
max.
l5m1m2m3m4m5m6r ≈
Type AP
Type CP

Type EP
s1s2w
Adjustable
range
756.406.421.571.261.651.770.940.280.570.940.260.652.462.480.160.160.59
1307.687.721.771.652.132.171.060.440.491.140.310.753.113.150.200.200.69
23010.2010.242.172.262.952.681.260.470.731.260.450.814.094.130.240.240.79
33012.1312.202.522.643.353.031.810.411.141.770.351.264.764.840.280.280.75
43014.3314.373.072.873.863.941.770.551.261.770.551.265.515.550.310.391.30

Build & Price

Size
Type



Coding

Size
Type



Coding

Selected Part

Total (net)
US$178.42
In Stock: 10
In Stock
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$178.42
1024US$163.55
2549US$148.68
≥ 50US$133.81
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.888 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 860-75-AP-MGN 860-75-CP-MGN 860-75-EP-MGN 860-130-AP-MGN 860-130-CP-MGN 860-130-EP-MGN 860-230-AP-MGN 860-230-CP-MGN 860-230-EP-MGN 860-330-AP-MGN 860-330-CP-MGN 860-330-EP-MGN 860-430-AP-MGN 860-430-CP-MGN 860-430-EP-M

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.