GN 939 Panel Support Clamps Zinc Die-Cast, for Glass and Plastic Panels

GN 939 Zinc Die-Cast Panel Support Clamps, for Glass and Plastic Panels Type: E - Corner clamp
Finish: SW - Black, RAL 9005, textured finish
Type: E - Corner clamp
Finish: SW - Black, RAL 9005, textured finish

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Accessories-for-profile-systems

Accessories for Profile Systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show All Compatible Products

Product description

Clamps GN 939 are used to fasten panels of glass, plastic or other materials. Both corner and surface clamps are available, depending on the installation situation.

The panels are clamped between the rubber inserts. In addition, positive locking by means of a securing pin or stop plate can be selected as a type.

If the clamps are used with profile systems with 8 or 10 mm slots, the T-nuts GN 938.1 are available as mounting accessories. These enable simple alignment, secure the clamps against rotation and counteract possible stresses.

Specification

Body
Zinc die-castZD
Powder coated

  • Black, RAL 9005, textured finishSWSW
  • Silver, RAL 9006, textured finishSRSR

Clamping screws
Stainless steel AISI 304


Rubber inserts
Acrylonitrile butadiene rubber (NBR)


Stop plate (Type FA)
Stainless steel AISI 316L


Securing pins (Type EB and FB)

  • Stainless steel AISI 304
  • Plastic coated polyamide (PA)

RoHS

Accessory

T-Nuts GN 938.1

On request

Other colors

Hide technical drawing
GN 939 Zinc Die-Cast Panel Support Clamps, for Glass and Plastic Panels sketch

Part Options / Table

Type

ECorner clamp
EBCorner clamp with securing pin
FSurface clamp
FASurface clamp with stop plate
FBSurface clamp with securing pin
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1sl2l3
2.360.200.240.310.390.472.360.33
Show / Hide columns
Dimensions in: Inch (change to Metric)
l1b1b2d1
Clamping screw
d2h1h2l4m1m2A/F
2.360.330.45M 60.330.610.660.321.341.36T30

Build & Price

Material

Length l1
Clamping range s
Type





Finish
SR
SW
Material

Length l1
Clamping range s
Type





Finish
SR
SW

Application Examples

efb4b58b-41fa-45d2-9322-bef9787399f1

Assembly Instruction

c0e7dc3f-1e71-4d21-a200-24a606b6afab

Selected Part

Total US Dollars (net)
$27.20
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$27.20
5099$24.93
100249$22.67
≥ 250$20.40
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.562 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites
Recommend a product

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 939-ZD-60-5-E-SWGN 939-ZD-60-5-EB-SWGN 939-ZD-60-5-F-SWGN 939-ZD-60-5-FA-SWGN 939-ZD-60-5-FB-SWGN 939-ZD-60-5-E-SRGN 939-ZD-60-5-EB-SRGN 939-ZD-60-5-F-SRGN 939-ZD-60-5-FA-SRGN 939-ZD-60-5-FB-SRGN 939-ZD-60-6-E-SWGN 939-ZD-60-6-EB-SWGN 939-ZD-60-6-F-SWGN 939-ZD-60-6-FA-SWGN 939-ZD-60-6-FB-SWGN 939-ZD-60-6-E-SRGN 939-ZD-60-6-EB-SRGN 939-ZD-60-6-F-SRGN 939-ZD-60-6-FA-SRGN 939-ZD-60-6-FB-SRGN 939-ZD-60-8-E-SWGN 939-ZD-60-8-EB-SWGN 939-ZD-60-8-F-SWGN 939-ZD-60-8-FA-SWGN 939-ZD-60-8-FB-SWGN 939-ZD-60-8-E-SRGN 939-ZD-60-8-EB-SRGN 939-ZD-60-8-F-SRGN 939-ZD-60-8-FA-SRGN 939-ZD-60-8-FB-SRGN 939-ZD-60-10-E-SWGN 939-ZD-60-10-EB-SWGN 939-ZD-60-10-F-SWGN 939-ZD-60-10-FA-SWGN 939-ZD-60-10-FB-SWGN 939-ZD-60-10-E-SRGN 939-ZD-60-10-EB-SRGN 939-ZD-60-10-F-SRGN 939-ZD-60-10-FA-SRGN 939-ZD-60-10-FB-SRGN 939-ZD-60-12-E-SWGN 939-ZD-60-12-EB-SWGN 939-ZD-60-12-F-SWGN 939-ZD-60-12-FA-SWGN 939-ZD-60-12-FB-SWGN 939-ZD-60-12-E-SRGN 939-ZD-60-12-EB-SRGN 939-ZD-60-12-F-SRGN 939-ZD-60-12-FA-SRGN 939-ZD-60-12-FB-SR

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.