Search result: 306 (3 Hits)

Filter Products
System of Measurement
Material
Thread (from - to) Thread
Stud Length (from - to) Stud Length
Length (lever) (from - to) Length (lever)

Precisely matches your search criteria

GN 306 Zinc Die-Cast Adjustable Levers, with Special-Tipped Threaded Studs Color: RS - Red, RAL 3000, textured finish<br />Type: KD - Ball end with swivel thrust pad
GN 306 Zinc Die-Cast Adjustable Levers, with Special-Tipped Threaded Studs
WN 306 Nylon Plastic Adjustable Levers, with Special-Tipped Threaded Studs Color: GS - Gray, RAL 7035, textured finish<br />Type: KD - Ball end with swivel thrust pad
WN 306 Nylon Plastic Adjustable Levers, with Special-Tipped Threaded Studs

2.1 Tensioning, Clamping, Switching with Levers