Search result: Sight glass (42 Hits)

Filter Products
System of Measurement
Material
Product Family

GN 744 Aluminum Fluid Sight Glasses, Sight Glass Plastic Type: A - With prismatic effect (only d<sub>1</sub> = 14 / 18 / 24 mm)
GN 744 Aluminum Fluid Sight Glasses, Sight Glass Plastic
EN 543.2 Plastic Fluid Sight Glasses Type: A - With reflector<br />Color: RT - Red
EN 543.2 Plastic Fluid Sight Glasses
GN 939 Zinc Die-Cast Panel Support Clamps, for Glass and Plastic Panels Type: E - Corner clamp<br />Finish: SW - Black, RAL 9005, textured finish
GN 939 Zinc Die-Cast Panel Support Clamps, for Glass and Plastic Panels