B-POW Noise Absorbing Fixed Casters Steel, with Medium Duty Brackets

Type: R-FK - Roller bearing with thread guard

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Load capacity range 180- 200 kg.

Special construction of bracket results in extremely low swivel head play and long service length.
Cushion ring layer provides noise absorbtion (-10 decibel) and vibration-cushioning operational comfort.

High abrasion resistance. Low rolling resistance. Smooth running performance on even floors. Resistant to corrosion, shock and impact proof.

Specification

  • Bracket
    • Zinc plated steel stamping
    • Bolted wheel axle
    • Zinc-plated, blue-passivated, Cr6-free

  • Wheel
    • Impact-resistant nylon
    • Hardness 70° Shore D
    • Natural white/red
    • High quality nylon tread

  • Wheel center/rim
    • Impact-resistant nylon
    • Red

RoHS

On request

  • Stainless steel roller bearing
  • RI - Directional lock (retro fit) 1 x 360°
  • FP - With synthetic foot guard (5" wheel size only)
Hide technical drawing
 B-POW Steel Noise Absorbing Fixed Casters, with Medium Duty Brackets sketch

Part Options / Table

Version

P1Plate size (100 mm x 85 mm)
P12Plate size (3 5/8" x 2 1/2")

Type

R-FKRoller bearing with thread guard
K-FKBall bearing with thread guard
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
A x B
Top Plate Size
a x b
Bolt Hole
Spacing
d
Bolt Size

Load Capacity
in N
43.941.385.123 5/8 x 2 1/23 1/16 - 2 13/16 x 1 3/4M8_/_5/16"382 lbf (1700 N)
54.921.386.103 5/8 x 2 1/23 1/16 - 2 13/16 x 1 3/4M8_/_5/16"382 lbf (1700 N)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
A x B
Top Plate Size
a x b
Bolt Hole
Spacing
d
Bolt Size

Load Capacity
in N
43.941.384.92100 x 8580 x 60M8 / 5/16"427 lbf (1900 N)
54.921.385.91100 x 8580 x 60M8 / 5/16"427 lbf (1900 N)

Build & Price

D
Version


Type


D
Version


Type


Selected Part

Total (net)
US$55.20
In Stock: 6
In Stock
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$55.20
5099US$50.60
100249US$46.00
≥ 250US$41.40
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 1.455 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

CAD Download Tutorial

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

B-POW-100-P1-R-FKB-POW-125-P1-R-FKB-POW-100-P12-K-FKB-POW-125-P12-K-FK