WN 22893.1 Medium Duty Casters Polypropylene Wheel Tread / Core, Medium Version

Photo

WN 22893.1 Steel Medium Duty Casters, Polypropylene Wheel Tread / Core, Medium Version Bracket type: L - Swivel bracket with mounting plate
Bracket type: L - Swivel bracket with mounting plate
WN 22893.1 Steel Medium Duty Casters, Polypropylene Wheel Tread / Core, Medium Version Bracket type: L - Swivel bracket with mounting plate WN 22893.1 Steel Medium Duty Casters, Polypropylene Wheel Tread / Core, Medium Version Bracket type: B - Rigid bracket WN 22893.1 Steel Medium Duty Casters, Polypropylene Wheel Tread / Core, Medium Version Bracket type: LF - Swivel bracket with mounting plate, with wheel brake

Product description

Information

Medium duty casters WN 22893.1, are a low-cost option with high durability, resilience, and easy rolling.
These wheels are NSF listed.

Where used:

  • Economical alternative for trash containers
  • Economical alternative for lumber carts
  • Economical alternative for platform carts
  • Applications where there are wet conditions and chemicals and grease

Specification

Wheel tread / Core
Solid polypropylene (PP)

  • Black
  • Hardness 60-70 Shore

Bracket
SteelST welded construction

  • Zinc plated
  • Hardened double ball bearing in the swivel head (Type L / LF)
  • Grease fitting on raceway and axle

Operating temperature
-20 °F to 180 °F (-29 °C to 82 °C)


RoHS

On request

With total lock brake

Technical drawing

Hide technical drawing
WN 22893.1 Steel Medium Duty Casters, Polypropylene Wheel Tread / Core, Medium Version sketch

Part Options / Table

Bearing type

RRoller bearing

Bracket type

BRigid bracket
LSwivel bracket with mounting plate
LFSwivel bracket with mounting plate, with wheel brake

Coding

MMedium version
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Wheel Ø
in inch
d2

in inch
b

in inch
h


in inch
l1


in inch
l2

in inch
l3

in inch
m1

in inch
m2

in inch
m3

in inch
m4

in inch
r

in inch
Load capacity in lbf
43/825 5/84 1/241 3/82 5/8333 5/83.33500
53/826 1/24 1/241 9/162 5/8333 5/84.06650
63/827 1/24 1/241 13/162 5/8333 5/84.79700
83/829 1/24 1/242 1/42 5/8333 5/86.26900

Build & Price

Wheel diameter d1
Bearing type

Bracket type



Coding

Bracket material

Selected Part

Total US Dollars (net)
$38.34
In Stock: 16
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$38.34
5099$35.15
100249$31.95
≥ 250$28.76
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

2D or 3D CAD files are not available to download at this time.

Please enter your e-mail address below and the files will be sent to you.


CAD Download Tutorial
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

WN 22893.1-4-R-B-M-STWN 22893.1-4-R-L-M-STWN 22893.1-4-R-LF-M-STWN 22893.1-5-R-B-M-STWN 22893.1-5-R-L-M-STWN 22893.1-5-R-LF-M-STWN 22893.1-6-R-B-M-STWN 22893.1-6-R-L-M-STWN 22893.1-6-R-LF-M-STWN 22893.1-8-R-B-M-STWN 22893.1-8-R-L-M-STWN 22893.1-8-R-LF-M-ST

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.