GN 51.9 Retaining Magnets Neodymium-Iron-Boron, with Cable Tie Mount, with Rubber Jacket

GN 51.9 Neodymium-Iron-Boron Retaining Magnets, with Cable Tie Mount, with Rubber Jacket

Product description

Retaining magnets with rubber jacket GN 51.9, in combination with the steel part, form a system that shields and strengthens the magnet and concentrates the magnetic flux optimally onto the rubberized magnetic surface.

Lines and hoses, which have to be repositioned frequently or removed completely for maintenance or cleaning, can be easily and securely fastened to the cable tie mount by means of cable ties.

The rubber protects sensitive surfaces from being damaged by the magnet and also has a high coefficient of friction, resulting in high lateral displacement forces.

Specification

Magnet material
NdFeBND
Neodymium, iron, boron
Temperature resistant up to 176 °F (80 °C)


Steel part
Zinc plated


Cable tie mount
Plastic


Screw
Steel, zinc plated


Rubber jacket
Elastomer (TPE) ≈ 80 Shore A
BlackSWSW


RoHS

Accessory

Holding Disks GN 70
Self-Adhesive Disks GN 70.1

Hide technical drawing
GN 51.9 Neodymium-Iron-Boron Retaining Magnets, with Cable Tie Mount, with Rubber Jacket sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
dh1b1b2h2h3l1l2Nominal magnetic forces
0.710.510.390.200.240.100.590.355.62 lbf (25 N)
0.870.630.590.350.240.140.870.558.54 lbf (38 N)
1.220.630.590.350.240.140.870.5520.01 lbf (89 N)
1.690.630.590.350.240.140.870.5522.48 lbf (100 N)

Build & Price

Magnet material

Diameter d
Height h1
Color
SW
Magnet material

Diameter d
Height h1
Color
SW

Selected Part

Total (net)
US$10.27
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
124US$10.27
2549US$9.41
5099US$8.56
≥ 100US$7.70
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.015 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites
Recommend a product

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.