GN 7984.3 Socket Cap Screws Steel, with Low-Profile Head and Reduced Head Diameter, with Internal Hex

GN 7984.3 Steel Socket Cap Screws, with Low-Profile Head and Reduced Head Diameter, with Internal Hex

Product description

Socket cap screws GN 7984.3 have a low head height and a reduced head diameter compared with socket cap screws ISO 4762.

As a result, these screws can be countersunk in places where this is not possible with regular socket cap screws due to the space available, e.g. where the edge distance or countersink depth is small.

Due to their head geometry, screws according to this specification have a reduced load capacity as per ISO 898-1.

Specification

Steel
Blackened finishBT


RoHS

Hide technical drawing
GN 7984.3 Steel Socket Cap Screws, with Low-Profile Head and Reduced Head Diameter, with Internal Hex sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1l1
Without shaft

With shaft
l2d2 ±0.003kA/F
in mm
Max. tightening torque
in Nm
M 30.240.310.390.47-----0.1770.0821.4
M 40.240.310.390.470.630.790.98--0.2170.112.53.4
M 50.310.390.470.630.790.98---0.2760.1236
M 60.310.390.470.630.790.98-1.180.710.3350.14410
M 80.390.470.630.790.981.18-1.380.870.4330.18527
M 100.630.790.981.181.381.57---0.5310.22646

Build & Price

Thread d1
Length l1 (without Shaft)
Length l1 (with Shaft)
Finish
Thread d1
Length l1 (without Shaft)
Length l1 (with Shaft)
Finish

Selected Part

Total US Dollars (net)
$3.88
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$3.88
100249$3.55
250499$3.23
≥ 500$2.91
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.002 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites
Recommend a product

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 7984.3-M3-6-BTGN 7984.3-M3-8-BTGN 7984.3-M3-10-BTGN 7984.3-M3-12-BTGN 7984.3-M4-6-BTGN 7984.3-M4-8-BTGN 7984.3-M4-10-BTGN 7984.3-M4-12-BTGN 7984.3-M4-16-BTGN 7984.3-M4-20-BTGN 7984.3-M4-25-BTGN 7984.3-M5-8-BTGN 7984.3-M5-10-BTGN 7984.3-M5-12-BTGN 7984.3-M5-16-BTGN 7984.3-M5-20-BTGN 7984.3-M5-25-BTGN 7984.3-M6-30-BTGN 7984.3-M6-8-BTGN 7984.3-M6-10-BTGN 7984.3-M6-12-BTGN 7984.3-M6-16-BTGN 7984.3-M6-20-BTGN 7984.3-M6-25-BTGN 7984.3-M8-35-BTGN 7984.3-M8-10-BTGN 7984.3-M8-12-BTGN 7984.3-M8-16-BTGN 7984.3-M8-20-BTGN 7984.3-M8-25-BTGN 7984.3-M8-30-BTGN 7984.3-M10-16-BTGN 7984.3-M10-20-BTGN 7984.3-M10-25-BTGN 7984.3-M10-30-BTGN 7984.3-M10-35-BTGN 7984.3-M10-40-BT

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.