GN 1050 Quick Release Couplings Aluminum, with Safety Locking Feature

Photo

GN 1050 Aluminum Quick Release Couplings, with Safety Locking Feature Type: A - WIth threaded stud insert
Coding: F - Fixed bearing
Type: A - WIth threaded stud insert
Coding: F - Fixed bearing
GN 1050 Aluminum Quick Release Couplings, with Safety Locking Feature Type: A - WIth threaded stud insert
Coding: F - Fixed bearing GN 1050 Aluminum Quick Release Couplings, with Safety Locking Feature Type: A - WIth threaded stud insert
Coding: L - Floating bearing GN 1050 Aluminum Quick Release Couplings, with Safety Locking Feature Type: I - With tapped insert
Coding: F - Fixed bearing GN 1050 Aluminum Quick Release Couplings, with Safety Locking Feature Type: I - With tapped insert
Coding: L - Floating bearing
Accessories-for-profile-systems

Accessories for Profile Systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show All Compatible Products

Product description

Information

Quick release couplings GN 1050, position and connect components without tools using inserts GN 1050.1 for a tight and repeatable fit. For repeated machine set ups or assemblies that require the inconvenient use of a screwdriver, quick release couplings can be used on fixtures or production lines to efficiently mount guide rails, covers or additional devices.

A safety locking button protects against accidental opening of the coupling. When pressing the button, the sleeve can be moved axially to unlock a stud inserted into the notch on the inside. At the same time, a red ring becomes visible on the outside to indicate the unlocked state.

The couplings do not transmit any torque. If multiple couplings are used on the same unit, coding L can be used to compensate for a radial and axial offset. The bores d4 can hold cylinder or cam point pins to position the coupling, if needed. For coding L, the pin holes on the application must be proportionally larger to allow for radial adjustments.

Flanges GN 1050.2 are available as an accessory for the assembly of couplings and studs, and provide additional attachment options.

Specification

Housing
Aluminum
Anodized finish, blackASS


Closure mechanism
Steel

  • Tempered
  • Zinc plated, blue passivated finish

Tapped insert (Type I)
Stainless steel AISI 431
Tempered


Threaded stud insert (Type A)
Socket cap screw DIN 7984
Steel
Property class 8.8


Other screws
Steel, zinc plated, blue passivated finish


Other parts
Stainless steel


Operating temperature
-22 °F to 248 °F (-30 °C to 120 °C)


RoHS

Accessory

Inserts GN 1050.1
Flanges GN 1050.2

On request

Other colors (anodized finish) or plain finish

Technical drawing

3D
Hide technical drawing
GN 1050 Aluminum Quick Release Couplings, with Safety Locking Feature sketch

Part Options / Table

Type

AWIth threaded stud insert
IWith tapped insert

Coding

FFixed bearing
LFloating bearing
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Nominal sized2d1d3
Bore
±0.001

Inserts GN 1050.1
±0.001
d4 H7l1l2mt1
min.
t2+0.002
Radial offset
Coding L
±0.004
Axial offset
Coding L
2NM 102.090.7280.7190.2362.760.591.570.710.390.0300.016
2NM 122.090.7280.7190.2362.760.791.570.710.390.0300.016

Build & Price

3D Product Configurator
Nominal size
Thread d2
Type


Coding


Finish

Mounting and Load Information

MD1050{St:_}BL-39251-0
Show / Hide columns
Nominal sized2
Mounting thread
Quick release couplings
d5
Mounting thread
Inserts GN 1050.1
FZ
Max. tensile load
FD
Max. compressive load
FR
Max. shear load
2NM 10M 105620 lbf (25 kN)5620 lbf (25 kN)4271 lbf (19 kN)
2NM 10M 125620 lbf (25 kN)5620 lbf (25 kN)4271 lbf (19 kN)
2NM 12M 105620 lbf (25 kN)5620 lbf (25 kN)4271 lbf (19 kN)
2NM 12M 127868 lbf (35 kN)7868 lbf (35 kN)6295 lbf (28 kN)

Safety instructions: The load capacities can only be achieved if the surrounding structure is capable of supporting these loads. Any threaded holes on the application or inserted nuts and screws require at least property class 8. Depending on the application, additional safety factors should be added.

Application Example for Profile Systems

MD1050{St:_}AN-39459-0

Selected Part

Total US Dollars (net)
$285.07
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$285.07
1024$261.32
2549$237.56
≥ 50$213.80
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.948 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 1050-2N-M10-A-F-ASSGN 1050-2N-M10-I-F-ASSGN 1050-2N-M10-A-L-ASSGN 1050-2N-M10-I-L-ASSGN 1050-2N-M12-A-F-ASSGN 1050-2N-M12-I-F-ASSGN 1050-2N-M12-A-L-ASSGN 1050-2N-M12-I-L-ASS
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.