GN 3490 Threaded Flanges Steel Precision Casting, for Profile Systems

GN 3490 Steel Precision Casting Threaded Flanges, for Profile Systems Finish: SW - Black, RAL 9005, textured finish
Finish: SW - Black, RAL 9005, textured finish

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Accessories-for-profile-systems

Accessories for Profile Systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show All Compatible Products

Product description

Threaded flanges GN 3490 are mainly used in connection with profile systems, and allow various compents to be mounted, e.g. leveling feet.

Depending on the threaded flange, the available thread size and thread depth dimensions can exceed the dimensions of the profile slot.

Specification

Steel precision casting

  • Zinc plated, blue passivated finishZBZB
  • Zinc plated and powder coated
    Black, RAL 9005, textured finishSWSW

RoHS

Hide technical drawing
GN 3490 Steel Precision Casting Threaded Flanges, for Profile Systems sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2h1bd3d4
For screw
h2m
1.77M 6M 80.630.980.59M 60.241.18
2.36M 10M 120.941.180.85M 80.241.57

Build & Price

Diameter d1
Thread d2
Height h1
Finish
SW
ZB
Diameter d1
Thread d2
Height h1
Finish
SW
ZB

Selected Part

Total US Dollars (net)
$10.73
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$10.73
100249$9.83
250499$8.94
≥ 500$8.05
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.114 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites
Recommend a product

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 3490-45-M6-16-SWGN 3490-45-M6-16-ZBGN 3490-45-M8-16-SWGN 3490-45-M8-16-ZBGN 3490-60-M10-24-SWGN 3490-60-M10-24-ZBGN 3490-60-M12-24-SWGN 3490-60-M12-24-ZB
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.