GN 412.1 Mounting Blocks Zinc Die-Cast, for Indexing Plungers / Cam Action Indexing Plungers

GN 412.1 Zinc Die-Cast Mounting Blocks, for Indexing Plungers / Cam Action Indexing Plungers Identification no.: 2 - Mounting from the back
Identification no.: 2 - Mounting from the back

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Accessories-for-profile-systems

Accessories for Profile Systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show All Compatible Products

Product description

Mounting blocks GN 412.1 are an accessory that broadens the mounting possibilities for indexing plungers and cam action indexing plungers.

To position the plunger pin of an indexing plunger or cam action indexing plunger, they can also accommodate locating bushings GN 412.2.

Specification

Mounting block
Zinc die-cast
Powder coated
Black, textured finish


RoHS

Hide technical drawing
GN 412.1 Zinc Die-Cast Mounting Blocks, for Indexing Plungers / Cam Action Indexing Plungers sketch

Part Options / Table

Identification no.

1Mounting from the front
2Mounting from the back
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
bd1d2d3d4d5hkl1l2st1t2
min.
1.38M 8M 8 x 10.17M 40.32M 51.020.980.240.550.470.080.39
1.38M 10M 10 x 10.17M 40.40M 51.020.980.240.550.470.080.39
1.38M 12M 12 x 1.50.17M 40.48M 51.020.980.240.550.470.120.47
1.85M 16M 16 x 1.50.21M 50.64M 61.341.380.390.710.550.120.47
1.85-M 20 x 1.50.21M 50.80M 61.341.380.390.710.550.120.47

Build & Price

Width b
Thread d1
Fine thread d1
Identification no.


Width b
Thread d1
Fine thread d1
Identification no.


Selected Part

Total US Dollars (net)
$9.32
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$9.32
100249$8.55
250499$7.77
≥ 500$6.99
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.086 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites
Recommend a product

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 412.1-35-M8-1GN 412.1-35-M8-2GN 412.1-35-M8x1-1GN 412.1-35-M8x1-2GN 412.1-35-M10-1GN 412.1-35-M10-2GN 412.1-35-M10x1-1GN 412.1-35-M10x1-2GN 412.1-35-M12-1GN 412.1-35-M12-2GN 412.1-35-M12x1,5-1GN 412.1-35-M12x1,5-2GN 412.1-47-M16-1GN 412.1-47-M16-2GN 412.1-47-M16x1,5-1GN 412.1-47-M16x1,5-2GN 412.1-47-M20x1,5-1GN 412.1-47-M20x1,5-2

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.