GN 480 Flanged Mounting Bolts Steel, Connecting Element for Mounting Clamps

GN 480 Steel, Flanged bolts
Accessories-for-profile-systems

Accessories for Profile Systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show All Compatible Products

Product description

Flanged mounting bolts GN 480 are used together with mountings clamps or for attachment to profile systems, as base plate or connecting element, e.g. for adjusting the width or height.

With their low flange height, they provide an alternative to base plate mounting clamps GN 473 in applications where clamping is required at low height above the clamping surface.

The bore distance m corresponds to base plate mounting clamps GN 473, mounting clamps GN 477, base plate swivel mounting clamps GN 485, as well as retaining magnets GN 51.6.

Specification

Steel
Zinc plated, blue passivated finish


RoHS

Hide technical drawing
GN 480 Steel, Flanged bolts sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1 -0.002l1bd2d3
For screw
l2l3m
0.310.711.260.551.24M 40.240.080.87
0.390.831.460.631.50M 50.310.101.06
0.470.871.540.631.50M 50.310.101.06
0.591.081.870.791.77M 60.390.161.26
0.631.101.930.791.77M 60.390.161.26
0.791.382.360.981.97M 60.390.161.42

Build & Price

Diameter d1
Length l1
Diameter d1
Length l1

Selected Part

Total US Dollars (net)
$17.87
In Stock: 8
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$17.87
1024$16.38
2549$14.89
≥ 50$13.40
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.050 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites
Recommend a product

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 480-8-18GN 480-8-32GN 480-10-21GN 480-10-37GN 480-12-22GN 480-12-39GN 480-15-27,5GN 480-15-47,5GN 480-16-28GN 480-16-49GN 480-20-35GN 480-20-60

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.