EN 533.6 Three-Lobed Knobs Technopolymer Plastic, with Steel Threaded Stud, Softline

Photo

EN 533.6 Technopolymer Plastic Three-Lobed Knobs, with Steel Threaded Stud, Softline Color of the cover cap: DSW - Black, RAL 9005, matte finish
ELESA original design
code: VB.839 p SOFT
Color of the cover cap: DSW - Black, RAL 9005, matte finish
EN 533.6 Technopolymer Plastic Three-Lobed Knobs, with Steel Threaded Stud, Softline Color of the cover cap: DSW - Black, RAL 9005, matte finish EN 533.6 Technopolymer Plastic Three-Lobed Knobs, with Steel Threaded Stud, Softline Color of the cover cap: DBL - Blue, RAL 5024, matte finish EN 533.6 Technopolymer Plastic Three-Lobed Knobs, with Steel Threaded Stud, Softline Color of the cover cap: DGB - Yellow, RAL 1021, matte finish EN 533.6 Technopolymer Plastic Three-Lobed Knobs, with Steel Threaded Stud, Softline Color of the cover cap: DGN - Green, RAL 6017, matte finish EN 533.6 Technopolymer Plastic Three-Lobed Knobs, with Steel Threaded Stud, Softline Color of the cover cap: DGR - Gray, RAL 7035, matte finish EN 533.6 Technopolymer Plastic Three-Lobed Knobs, with Steel Threaded Stud, Softline Color of the cover cap: DOR - Orange, RAL 2004, matte finish EN 533.6 Technopolymer Plastic Three-Lobed Knobs, with Steel Threaded Stud, Softline Color of the cover cap: DRT - Red, RAL 3000, matte finish
Softline

Product Family Softline

Softline standard parts feature a soft and slip-proof surface and provide better force transfer between hand and operating element – especially in moist, oily, hot or cold ambient conditions.

  • permanent elastomer sheathing
  • better force transfer
  • safe operation in moist or oily conditions
  • ergonomically advantageous
Show all Softline products

Product description

Information

The Softline coating of the three-lobed knobs EN 533.6 with threaded stud makes these operating elements particularly “operator friendly” and hence ergonomic.

The soft, non-slip coating improves the contact in both moist (hand perspiration) and in dry conditions, with oily surfaces and at high or very low temperatures.

The use of Softline star knobs is recommended particularly when heavy duty clamping is required.

Specification

Three-lobed knob
Plastic
Technopolymer (Polyamide PA)

  • Coated with a soft elastomer (TPE) 70 Shore A
  • Glass fiber reinforced
  • Temperature resistant up to 266 °F (130 °C)
  • Black, matte finish

Softline coating is chemically bonded with the plastic core


Threaded stud
Steel zinc plated, blue passivated finish


Color of the cover cap:
Black, RAL 9005, matte finishDSWDSW
Orange, RAL 2004, matte finishDORDOR
Gray, RAL 7035, matte finishDGRDGR
Yellow, RAL 1021, matte finishDGBDGB
Blue, RAL 5024, matte finishDBLDBL
Red, RAL 3000, matte finishDRTDRT
Green, RAL 6017, matte finishDGNDGN


RoHS

Technical drawing

3D
Hide technical drawing
EN 533.6 Technopolymer Plastic Three-Lobed Knobs, with Steel Threaded Stud, Softline sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2Length ld3h1h2
2.48M 80.980.911.200.63
3.15M 101.181.201.460.79
3.94M 121.571.381.690.91

Build & Price

3D Product Configurator
Handle diameter d1
Thread d2
Length l
Color of the cover cap
DBL
DGB
DGN
DGR
DOR
DRT
DSW

Selected Part

Total US Dollars (net)
$11.57
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
16$11.57
799$11.15
100249$10.52
≥ 250$9.47
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.097 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.